Active

PQS075-S Series

4 Pin SIP Isolated Dc-Dc Converter

PQS075-S Series
PQS075-S Series Side View
PQS075-S Shown with Ruler

Overview

  • 0.75 W
  • 1:1 input range
  • Single regulated output
  • Industry standard 4 pin SIP package
  • -40 to +85°C temperature range
  • Efficiency up to 74%

Description

The PQS075-S regulated dc-dc converters series is a family of 0.75 W isolated modules designed to offer improved efficiency, higher isolation, and superior thermal performance. Housed in a compact 4 pin SIP package and featuring an ultra-wide -40 to +85°C operating temperature range, these low power dc-dc converters are ideally suited for high volume applications in the industrial, consumer, and telecom space.

Specifications

  • Regulation
     
    Yes
  • Package Type
     
    SIP
  • Isolation (Vdc)
     
    1500
  • Dimensions LxWxH (in)
     
    0.457 x 0.236 x 0.4
  • Dimensions LxWxH (mm)
     
    11.6 x 6 x 10.16
  • Protections
     
    Short Circuit

ALL MODELS

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) 3D Model PCB Footprint Stock Check Sample Request RFQ
PQS075-S5-S3-S 4.75 ~ 5.25 0.75 3.3 0.2 3D Model PCB Footprint Stock Check PQS075-S5-S3-S Sample Request Request a Quote
PQS075-S5-S5-S 4.75 ~ 5.25 0.75 5 0.15 3D Model PCB Footprint Stock Check PQS075-S5-S5-S Sample Request Request a Quote
PQS075-S5-S9-S 4.75 ~ 5.25 0.75 9 0.083 3D Model PCB Footprint Stock Check PQS075-S5-S9-S Sample Request Request a Quote
PQS075-S5-S12-S 4.75 ~ 5.25 0.75 12 0.062 3D Model PCB Footprint Stock Check PQS075-S5-S12-S Sample Request Request a Quote
PQS075-S5-S15-S 4.75 ~ 5.25 0.75 15 0.05 3D Model PCB Footprint Stock Check PQS075-S5-S15-S Sample Request Request a Quote
PQS075-S12-S3-S 11.4 ~ 12.6 0.66 3.3 0.2 3D Model PCB Footprint Stock Check PQS075-S12-S3-S Sample Request Request a Quote
PQS075-S12-S5-S 11.4 ~ 12.6 0.75 5 0.15 3D Model PCB Footprint Stock Check PQS075-S12-S5-S Sample Request Request a Quote
PQS075-S12-S12-S 11.4 ~ 12.6 0.744 12 0.062 3D Model PCB Footprint Stock Check PQS075-S12-S12-S Sample Request Request a Quote
PQS075-S12-S15-S 11.4 ~ 12.6 0.75 15 0.05 3D Model PCB Footprint Stock Check PQS075-S12-S15-S Sample Request Request a Quote
PQS075-S24-S3-S 22.8 ~ 25.2 0.66 3.3 0.2 3D Model PCB Footprint Stock Check PQS075-S24-S3-S Sample Request Request a Quote
PQS075-S24-S5-S 22.8 ~ 25.2 0.75 5 0.15 3D Model PCB Footprint Stock Check PQS075-S24-S5-S Sample Request Request a Quote
PQS075-S24-S12-S 22.8 ~ 25.2 0.744 12 0.062 3D Model PCB Footprint Stock Check PQS075-S24-S12-S Sample Request Request a Quote
PQS075-S24-S15-S 22.8 ~ 25.2 0.75 15 0.05 3D Model PCB Footprint Stock Check PQS075-S24-S15-S Sample Request Request a Quote

NEWS AND RESOURCES