The PQS075-S regulated dc-dc converters series is a family of 0.75 W isolated modules designed to offer improved efficiency, higher isolation, and superior thermal performance. Housed in a compact 4 pin SIP package and featuring an ultra-wide -40 to +85°C operating temperature range, these low power dc-dc converters are ideally suited for high volume applications in the industrial, consumer, and telecom space.
Model Number | Input Voltage (Vdc) | Power (W) | Output Voltage (Vdc) | Output Current (A) |
---|---|---|---|---|
PQS075-S5-S3-S | 4.75 ~ 5.25 | 0.75 | 3.3 | 0.2 |
PQS075-S5-S5-S | 4.75 ~ 5.25 | 0.75 | 5 | 0.15 |
PQS075-S5-S9-S | 4.75 ~ 5.25 | 0.75 | 9 | 0.083 |
PQS075-S5-S12-S | 4.75 ~ 5.25 | 0.75 | 12 | 0.062 |
PQS075-S5-S15-S | 4.75 ~ 5.25 | 0.75 | 15 | 0.05 |
PQS075-S12-S3-S | 11.4 ~ 12.6 | 0.66 | 3.3 | 0.2 |
PQS075-S12-S5-S | 11.4 ~ 12.6 | 0.75 | 5 | 0.15 |
PQS075-S12-S12-S | 11.4 ~ 12.6 | 0.744 | 12 | 0.062 |
PQS075-S12-S15-S | 11.4 ~ 12.6 | 0.75 | 15 | 0.05 |
PQS075-S24-S3-S | 22.8 ~ 25.2 | 0.66 | 3.3 | 0.2 |
PQS075-S24-S5-S | 22.8 ~ 25.2 | 0.75 | 5 | 0.15 |
PQS075-S24-S12-S | 22.8 ~ 25.2 | 0.744 | 12 | 0.062 |
PQS075-S24-S15-S | 22.8 ~ 25.2 | 0.75 | 15 | 0.05 |