Active

PRC10W Series

7 Pin DIP Isolated Dc-Dc Converter

PRC10W Series
PRC10W Series Alternate View

Overview

  • 10 W
  • 18:1 input range
  • Single/dual regulated outputs
  • Efficiency up to 88%
  • Meets EN 50155 with external filter
  • Remote on/off control

Safety & Compliance

  • Safety Standards - 62368
  • Safety Approvals - CE, UKCA, UL/cUL

Documents

Description

The PRC10W Series is a single/dual regulated 10 W dc-dc converter designed to meet the needs of railway and other industrial applications. All models meet EN 50155 standards and offer a host of features, including an ultra-wide input range of 8.5~160 Vdc, a robust operating temperature range, and efficiencies up to 88%.

Specifications

  • Regulation
     
    Yes
  • Package Type
     
    DIP
  • Isolation (Vdc)
     
    4200
  • Safety Standards
     
    62368
  • Dimensions LxWxH (in)
     
    1.25 x 0.8 x 0.5
  • Dimensions LxWxH (mm)
     
    31.8 x 20.3 x 12.7
  • Protections
     
    Over Current, Over Voltage, Short Circuit, Under Voltage Lock Out

ALL MODELS

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model PCB Footprint Stock Check Sample Request RFQ
PRC10W-72-D12 8.5 ~ 160 10 12/ -12 0.416/ -0.416 CE, UKCA, UL/cUL 3D Model PCB Footprint Stock Check PRC10W-72-D12 Sample Request Request a Quote
PRC10W-72-D15 8.5 ~ 160 10 15/ -15 0.333/ -0.333 CE, UKCA, UL/cUL 3D Model PCB Footprint Stock Check PRC10W-72-D15 Sample Request Request a Quote
PRC10W-72-D5 8.5 ~ 160 10 5/ -5 1/ -1 CE, UKCA, UL/cUL 3D Model PCB Footprint Stock Check PRC10W-72-D5 Sample Request Request a Quote
PRC10W-72-S12 8.5 ~ 160 10 12 0.835 CE, UKCA, UL/cUL 3D Model PCB Footprint Stock Check PRC10W-72-S12 Sample Request Request a Quote
PRC10W-72-S15 8.5 ~ 160 10 15 0.668 CE, UKCA, UL/cUL 3D Model PCB Footprint Stock Check PRC10W-72-S15 Sample Request Request a Quote
PRC10W-72-S5 8.5 ~ 160 10 5 2 CE, UKCA, UL/cUL 3D Model PCB Footprint Stock Check PRC10W-72-S5 Sample Request Request a Quote