The PRC60 Series is a single/dual regulated 60 W dc-dc converter designed to meet the needs of commercial, railway, and other industrial applications. All models meet EN 62368 and EN 50155 standards while offering a host of features, including remote on/off control, output voltage trim, as well as a robust operating temperature range.
Model Number | Input Voltage (Vdc) | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals |
---|---|---|---|---|---|
PRC60-24-S3 | 9 ~ 36 | 40 | 3.3 | 12 | CE, UKCA |
PRC60-24-S5 | 9 ~ 36 | 60 | 5 | 12 | CE, UKCA |
PRC60-24-S12 | 9 ~ 36 | 60 | 12 | 5 | CE, UKCA |
PRC60-24-S15 | 9 ~ 36 | 60 | 15 | 4 | CE, UKCA |
PRC60-24-S24 | 9 ~ 36 | 60 | 24 | 2.5 | UKCA, CE |
PRC60-24-D12 | 9 ~ 36 | 60 | 12/ -12 | 2.5/ -2.5 | CE, UKCA |
PRC60-24-D15 | 9 ~ 36 | 60 | 15/ -15 | 2/ -2 | CE, UKCA |
PRC60-24-D24 | 9 ~ 36 | 60 | 24/ -24 | 1.25/ -1.25 | CE, UKCA |
PRC60-48-S3 | 18 ~ 75 | 40 | 3.3 | 12 | CE, UKCA |
PRC60-48-S5 | 18 ~ 75 | 60 | 5 | 12 | CE, UKCA |
PRC60-48-S12 | 18 ~ 75 | 60 | 12 | 5 | CE, UKCA |
PRC60-48-S15 | 18 ~ 75 | 60 | 15 | 4 | CE, UKCA |
PRC60-48-S24 | 18 ~ 75 | 60 | 24 | 2.5 | CE, UKCA |
PRC60-48-D12 | 18 ~ 75 | 60 | 12/ -12 | 2.5/ -2.5 | CE, UKCA |
PRC60-48-D15 | 18 ~ 75 | 60 | 15/ -15 | 2/ -2 | CE, UKCA |
PRC60-48-D24 | 18 ~ 75 | 60 | 24/ -24 | 1.25/ -1.25 | CE, UKCA |