Active

PRC600 Series

Full Brick Isolated Dc-Dc Converter

PRC600 Series
PRC600 Series Alternate View

Overview

  • 600 W
  • 2:1 input range
  • Single regulated output
  • Output Voltage Trim
  • Output current sharing
  • EN 61373 and EN 45545-2 compliant

Safety & Compliance

  • Safety Standards - 60950, 62368
  • Safety Approvals - CE, UKCA, UL/cUL

Documents

Description

The PRC600 Series is a regulated 600 W dc-dc converter designed to meet the needs of commercial, railway, and other industrial applications. All models are EN 61373 and EN 45545-2 compliant while offering a host of features, including remote on/off control, 4200 Vdc isolation, output current sharing, and a wide operating temperature range of -40 ~ 100 °C.

Specifications

  • Regulation
     
    Yes
  • Package Type
     
    DIP
  • Isolation (Vdc)
     
    4200
  • Safety Standards
     
    60950, 62368
  • Dimensions LxWxH (in)
     
    4.6 x 2.4 x 0.5
  • Dimensions LxWxH (mm)
     
    116.8 x 61 x 12.7
  • Protections
     
    Input UVLO, Over Current, Over Temperature, Over Voltage, Short Circuit Protection
  • Grade
     
    Commercial

ALL MODELS

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model PCB Footprint Stock Check Sample Request RFQ
PRC600-300-S12 180 ~ 400 600 12 50 UL/cUL, CE, UKCA 3D Model PCB Footprint Stock Check PRC600-300-S12 Sample Request Request a Quote
PRC600-300-S24 180 ~ 400 600 24 25 UL/cUL, CE, UKCA 3D Model PCB Footprint Stock Check PRC600-300-S24 Sample Request Request a Quote
PRC600-300-S48 180 ~ 400 600 48 12.5 UL/cUL, CE, UKCA 3D Model PCB Footprint Stock Check PRC600-300-S48 Sample Request Request a Quote