Active

PRC60W Series

6 Pin DIP Isolated Dc-Dc Converter

PRC60W Series
PRC60W Series

Overview

  • 40 W
  • 4:1 input range
  • Single regulated output
  • -40 to +105°C temperature range

Safety & Compliance

  • Safety Standards - 62368
  • Safety Approvals - CE, UKCA

Documents

Description

The PRC60W Series is a single regulated 60 W dc-dc converter designed to meet the needs of commercial, railway, and other industrial applications. All models are certified to meet EN 62368 standards while offering a host of features, including remote on/off control, over current protection, output voltage trim, as well as a robust operating temperature range.

Specifications

  • Package Type
     
    DIP
  • Regulation
     
    Yes
  • Dimensions LxWxH (in)
     
    2 x 1 x 0.41
  • Isolation (Vdc)
     
    3000
  • Safety Standards
     
    62368
  • Dimensions LxWxH (mm)
     
    50.8 x 25.4 x 10.5
  • Protections
     
    Over Current, Over Temperature, Over Voltage, Short Circuit
  • Grade
     
    Commercial

ALL MODELS

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model PCB Footprint Sample Request RFQ
PRC60W-110-S12 40 ~ 160 60 12 5 CE, UKCA 3D Model PCB Footprint Sample Request Request a Quote
PRC60W-110-S24 40 ~ 160 60 24 2.5 CE, UKCA 3D Model PCB Footprint Sample Request Request a Quote
PRC60W-110-S48 40 ~ 160 60 48 1.25 CE, UKCA 3D Model PCB Footprint Sample Request Request a Quote
PRC60W-110-S5 40 ~ 160 60 5 12 CE, UKCA 3D Model PCB Footprint Sample Request Request a Quote