Recommended Replacement
Datasheet
Model Number | Input Voltage (Vdc) | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals |
---|---|---|---|---|---|
PRD15-Q24-S3-N-D | 9 ~ 36 | 14.85 | 3.3 | 4.5 | UL/cUL |
PRD15-Q24-S3-P-D | 9 ~ 36 | 14.85 | 3.3 | 4.5 | UL/cUL |
PRD15-Q24-S5-N-D | 9 ~ 36 | 15 | 5 | 3 | UL/cUL |
PRD15-Q24-S5-P-D | 9 ~ 36 | 15 | 5 | 3 | UL/cUL |
PRD15-Q24-S12-N-D | 9 ~ 36 | 15.6 | 12 | 1.3 | UL/cUL |
PRD15-Q24-S12-P-D | 9 ~ 36 | 15.6 | 12 | 1.3 | UL/cUL |
PRD15-Q24-S15-N-D | 9 ~ 36 | 16.5 | 15 | 1.1 | UL/cUL |
PRD15-Q24-S15-P-D | 9 ~ 36 | 16.5 | 15 | 1.1 | UL/cUL |
PRD15-Q48-S3-N-D | 18 ~ 75 | 16.5 | 3.3 | 5 | UL/cUL |
PRD15-Q48-S3-P-D | 18 ~ 75 | 16.5 | 3.3 | 5 | UL/cUL |
PRD15-Q48-S5-N-D | 18 ~ 75 | 15 | 5 | 3 | UL/cUL |
PRD15-Q48-S5-P-D | 18 ~ 75 | 15 | 5 | 3 | UL/cUL |
PRD15-Q48-S12-N-D | 18 ~ 75 | 15.6 | 12 | 1.3 | UL/cUL |
PRD15-Q48-S12-P-D | 18 ~ 75 | 15.6 | 12 | 1.3 | UL/cUL |
PRD15-Q48-S15-N-D | 18 ~ 75 | 16.5 | 15 | 1.1 | UL/cUL |
PRD15-Q48-S15-P-D | 18 ~ 75 | 16.5 | 15 | 1.1 | UL/cUL |