Discontinued

PRD15-M Series

15 W, 4:1 Input Range, Single Regulated Output, 2250 Vdc Isolation, Dc-Dc Converter

This product has been discontinued. If you have any questions or concerns, please contact our sales team.

PRD15-M Series
PRD15-M Alternate View

Overview

Specifications

  • Regulation
     
    Yes
  • Package Type
     
    SMT
  • Isolation (Vdc)
     
    2250
  • Dimensions LxWxH (in)
     
    1.1 x 0.96 x 0.33
  • Dimensions LxWxH (mm)
     
    27.9 x 24.4 x 8.4

ALL MODELS

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals Stock Check
PRD15-Q24-S3-N-M 9 ~ 36 14.85 3.3 4.5 UL/cUL --
PRD15-Q24-S3-P-M 9 ~ 36 14.85 3.3 4.5 UL/cUL --
PRD15-Q24-S5-N-M 9 ~ 36 15 5 3 UL/cUL --
PRD15-Q24-S5-P-M 9 ~ 36 15 5 3 UL/cUL --
PRD15-Q24-S12-N-M 9 ~ 36 15.6 12 1.3 UL/cUL Stock Check PRD15-Q24-S12-N-M
PRD15-Q24-S12-P-M 9 ~ 36 15.6 12 1.3 UL/cUL --
PRD15-Q24-S15-N-M 9 ~ 36 16.5 15 1.1 UL/cUL --
PRD15-Q24-S15-P-M 9 ~ 36 16.5 15 1.1 UL/cUL --
PRD15-Q48-S3-N-M 18 ~ 75 16.5 3.3 5 UL/cUL Stock Check PRD15-Q48-S3-N-M
PRD15-Q48-S3-P-M 18 ~ 75 16.5 3.3 5 UL/cUL --
PRD15-Q48-S5-N-M 18 ~ 75 15 5 3 UL/cUL --
PRD15-Q48-S5-P-M 18 ~ 75 15 5 3 UL/cUL --
PRD15-Q48-S12-N-M 18 ~ 75 15.6 12 1.3 UL/cUL Stock Check PRD15-Q48-S12-N-M
PRD15-Q48-S12-P-M 18 ~ 75 15.6 12 1.3 UL/cUL Stock Check PRD15-Q48-S12-P-M
PRD15-Q48-S15-N-M 18 ~ 75 16.5 15 1.1 UL/cUL Stock Check PRD15-Q48-S15-N-M
PRD15-Q48-S15-P-M 18 ~ 75 16.5 15 1.1 UL/cUL Stock Check PRD15-Q48-S15-P-M