Discontinued

PRD25-M Series

25 W, 2:1 Input Range, Single Regulated Output, 2250 Vdc Isolation, Dc-Dc Converter

This product has been discontinued. If you have any questions or concerns, please contact our sales team.

PRD25-M Series
PRD25-M Alternate View

Overview

Specifications

  • Regulation
     
    Yes
  • Package Type
     
    SMT
  • Isolation (Vdc)
     
    2250
  • Dimensions LxWxH (in)
     
    1.1 x 0.96 x 0.33
  • Dimensions LxWxH (mm)
     
    27.9 x 24.4 x 8.4

ALL MODELS

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals
PRD25-D48-S3-N-M 36 ~ 75 25 3.3 7.5 UL/cUL
PRD25-D48-S3-P-M 36 ~ 75 25 3.3 7.5 UL/cUL
PRD25-D48-S5-N-M 36 ~ 75 25 5 5 UL/cUL
PRD25-D48-S5-P-M 36 ~ 75 25 5 5 UL/cUL
PRD25-D48-S12-N-M 36 ~ 75 25.2 12 2.1 UL/cUL
PRD25-D48-S12-P-M 36 ~ 75 25.2 12 2.1 UL/cUL