The PRF20 series is a 20 W dc-dc converter designed specifically to meet the needs of railway applications. All models meet EN 50155 standards and offer a host of features, including an ultra-wide input range of 43~160 Vdc, a robust operating temperature range, and efficiencies up to 90%.
Model Number | Input Voltage (Vdc) | Power (W) | Output Voltage (Vdc) | Output Current (A) |
---|---|---|---|---|
PRF20-Q110-S5 | 43 ~ 160 | 20 | 5 | 4 |
PRF20-Q110-S12 | 43 ~ 160 | 20 | 12 | 1.67 |
PRF20-Q110-S15 | 43 ~ 160 | 20 | 15 | 1.33 |
PRF20-Q110-D12 | 43 ~ 160 | 20 | 12/ -12 | 0.833/ -0.833 |
PRF20-Q110-D15 | 43 ~ 160 | 20 | 15/ -15 | 0.667/ -0.667 |