PRF20 Series

2" x 1" DIP Isolated Dc-Dc Converter

PRF20 Series
PRF20 Series alternate view

Overview

  • 20 W
  • 4:1 input range
  • Single/dual regulated outputs
  • Designed for railway applications
  • Industry standard 2" x 1" package
  • Meets EN50155 railway standard
  • Remote on/off control
  • Output trim
  • -40 to +85°C temperature range

Safety & Compliance

  • Safety Standards - 60950

Documents

Description

The PRF20 series is a 20 W dc-dc converter designed specifically to meet the needs of railway applications. All models meet EN 50155 standards and offer a host of features, including an ultra-wide input range of 43~160 Vdc, a robust operating temperature range, and efficiencies up to 90%.

Specifications

  • Regulation
     
    Yes
  • Package Type
     
    DIP
  • Isolation (Vdc)
     
    2250
  • Safety Standards
     
    60950
  • Dimensions LxWxH (in)
     
    2 x 1 x 0.4
  • Dimensions LxWxH (mm)
     
    50.8 x 25.4 x 10.2
  • Protections
     
    Over Current, Over Voltage, Short Circuit

ALL MODELS

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) 3D Model PCB Footprint Stock Check Sample Request RFQ
PRF20-Q110-S5 43 ~ 160 20 5 4 3D Model PCB Footprint Stock Check PRF20-Q110-S5 Sample Request Request a Quote
PRF20-Q110-S12 43 ~ 160 20 12 1.67 3D Model PCB Footprint Stock Check PRF20-Q110-S12 Sample Request Request a Quote
PRF20-Q110-S15 43 ~ 160 20 15 1.33 3D Model PCB Footprint Stock Check PRF20-Q110-S15 Sample Request Request a Quote
PRF20-Q110-D12 43 ~ 160 20 12/ -12 0.833/ -0.833 3D Model PCB Footprint Stock Check PRF20-Q110-D12 Sample Request Request a Quote
PRF20-Q110-D15 43 ~ 160 20 15/ -15 0.667/ -0.667 3D Model PCB Footprint Stock Check PRF20-Q110-D15 Sample Request Request a Quote

NEWS AND RESOURCES