Active

PRFE20W-D Series

2" x 1" DIP Isolated Dc-Dc Converter

PRFE20W-D Series
PRFE20W-D Series Alternate View

Overview

  • Single/dual regulated outputs
  • -40 to +105°C temperature range
  • Suited for negative output applications (dual output models)
  • Remote on/off control
  • Efficiency up to 90%
  • Industry standard 2" x 1" package

Safety & Compliance

  • Safety Standards - 62368
  • Safety Approvals - CE, UKCA, UL/cUL

Documents

Description

The PRFE20W series is a 20 W dc-dc converter designed specifically to meet the needs of railway applications. All models are designed to meet EN 45545, EN 50155, and EN 55035 standards while offering a host of features, including an 18:1 input range, single/dual regulated outputs, and efficiencies up to 90%.

Specifications

  • Regulation
     
    Yes
  • Package Type
     
    DIP
  • Isolation (Vdc)
     
    3000
  • Safety Standards
     
    62368
  • Dimensions LxWxH (in)
     
    2 x 1 x 0.4
  • Dimensions LxWxH (mm)
     
    50.8 x 25.4 x 10.16
  • Protections
     
    Over Current, Over Temperature, Over Voltage, Short Circuit

ALL MODELS

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals Sample Request RFQ
PRFE20W-O72-S5-D 8.5 ~ 160 20 5 4 CE, UL/cUL, UKCA Sample Request Request a Quote
PRFE20W-O72-S12-D 8.5 ~ 160 20 12 1.67 CE, UL/cUL, UKCA Sample Request Request a Quote
PRFE20W-O72-S15-D 8.5 ~ 160 20 15 1.33 CE, UL/cUL, UKCA Sample Request Request a Quote
PRFE20W-O72-D12-D 8.5 ~ 160 20 12/ -12 0.833/ -0.833 CE, UL/cUL, UKCA Sample Request Request a Quote
PRFE20W-O72-D15-D 8.5 ~ 160 20 15/ -15 0.667/ -0.667 CE, UL/cUL, UKCA Sample Request Request a Quote
PRFE20W-O72-D24-D 8.5 ~ 160 20 24/ -24 0.417/ -0.417 CE, UL/cUL, UKCA Sample Request Request a Quote
PRFE20W-O72-S5N-D 8.5 ~ 160 20 5/ -5 4/ -4 CE, UL/cUL, UKCA Sample Request Request a Quote
PRFE20W-O72-S12N-D 8.5 ~ 160 20 12/ -12 1.67/ -1.67 CE, UL/cUL, UKCA Sample Request Request a Quote
PRFE20W-O72-S15N-D 8.5 ~ 160 20 15/ -15 1.33/ -1.33 CE, UL/cUL, UKCA Sample Request Request a Quote
PRFE20W-O72-D12N-D 8.5 ~ 160 20 12/ -12 0.833/ -0.833 CE, UL/cUL, UKCA Sample Request Request a Quote
PRFE20W-O72-D15N-D 8.5 ~ 160 20 15/ -15 0.667/ -0.667 CE, UL/cUL, UKCA Sample Request Request a Quote
PRFE20W-O72-D24N-D 8.5 ~ 160 20 24/ -24 0.417/ -0.417 CE, UL/cUL, UKCA Sample Request Request a Quote