Active

PRFE20W-D Series

2" x 1" DIP Isolated Dc-Dc Converter

PRFE20W-D Series
PRFE20W-D Series Alternate View

Overview

  • Single/dual regulated outputs
  • -40 to +105°C temperature range
  • Suited for negative output applications (dual output models)
  • Remote on/off control
  • Efficiency up to 90%
  • Industry standard 2" x 1" package

Safety & Compliance

  • Safety Standards - 62368
  • Safety Approvals - CE, UKCA, UL/cUL

Documents

Description

The PRFE20W series is a 20 W dc-dc converter designed specifically to meet the needs of railway applications. All models are designed to meet EN 45545, EN 50155, and EN 55035 standards while offering a host of features, including an 18:1 input range, single/dual regulated outputs, and efficiencies up to 90%.

Specifications

  • Regulation
     
    Yes
  • Package Type
     
    DIP
  • Isolation (Vdc)
     
    4200
  • Safety Standards
     
    62368
  • Dimensions LxWxH (in)
     
    2 x 1 x 0.4
  • Dimensions LxWxH (mm)
     
    50.8 x 25.4 x 10.16
  • Protections
     
    Over Current, Over Temperature, Over Voltage, Short Circuit

ALL MODELS

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model PCB Footprint Stock Check Sample Request RFQ
PRFE20W-O72-S5-D 8.5 ~ 160 20 5 4 CE, UL/cUL, UKCA 3D Model PCB Footprint Stock Check PRFE20W-O72-S5-D Sample Request Request a Quote
PRFE20W-O72-S12-D 8.5 ~ 160 20 12 1.67 CE, UL/cUL, UKCA 3D Model PCB Footprint Stock Check PRFE20W-O72-S12-D Sample Request Request a Quote
PRFE20W-O72-S15-D 8.5 ~ 160 20 15 1.33 CE, UL/cUL, UKCA 3D Model PCB Footprint Stock Check PRFE20W-O72-S15-D Sample Request Request a Quote
PRFE20W-O72-D12-D 8.5 ~ 160 20 12/ -12 0.833/ -0.833 CE, UL/cUL, UKCA 3D Model PCB Footprint Stock Check PRFE20W-O72-D12-D Sample Request Request a Quote
PRFE20W-O72-D15-D 8.5 ~ 160 20 15/ -15 0.667/ -0.667 CE, UL/cUL, UKCA 3D Model PCB Footprint Stock Check PRFE20W-O72-D15-D Sample Request Request a Quote
PRFE20W-O72-D24-D 8.5 ~ 160 20 24/ -24 0.417/ -0.417 CE, UL/cUL, UKCA 3D Model PCB Footprint Stock Check PRFE20W-O72-D24-D Sample Request Request a Quote
PRFE20W-O72-S5N-D 8.5 ~ 160 20 5/ -5 4/ -4 CE, UL/cUL, UKCA 3D Model PCB Footprint Stock Check PRFE20W-O72-S5N-D Sample Request Request a Quote
PRFE20W-O72-S12N-D 8.5 ~ 160 20 12/ -12 1.67/ -1.67 CE, UL/cUL, UKCA 3D Model PCB Footprint Stock Check PRFE20W-O72-S12N-D Sample Request Request a Quote
PRFE20W-O72-S15N-D 8.5 ~ 160 20 15/ -15 1.33/ -1.33 CE, UL/cUL, UKCA 3D Model PCB Footprint Stock Check PRFE20W-O72-S15N-D Sample Request Request a Quote
PRFE20W-O72-D12N-D 8.5 ~ 160 20 12/ -12 0.833/ -0.833 CE, UL/cUL, UKCA 3D Model PCB Footprint Stock Check PRFE20W-O72-D12N-D Sample Request Request a Quote
PRFE20W-O72-D15N-D 8.5 ~ 160 20 15/ -15 0.667/ -0.667 CE, UL/cUL, UKCA 3D Model PCB Footprint Stock Check PRFE20W-O72-D15N-D Sample Request Request a Quote
PRFE20W-O72-D24N-D 8.5 ~ 160 20 24/ -24 0.417/ -0.417 CE, UL/cUL, UKCA 3D Model PCB Footprint Stock Check PRFE20W-O72-D24N-D Sample Request Request a Quote