The PRFE20W series is a 20 W dc-dc converter designed specifically to meet the needs of railway applications. All models are designed to meet EN 45545, EN 50155, and EN 55035 standards while offering a host of features, including an 18:1 input range, single/dual regulated outputs, and efficiencies up to 90%.
Model Number | Input Voltage (Vdc) | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals |
---|---|---|---|---|---|
PRFE20W-O72-S5-D | 8.5 ~ 160 | 20 | 5 | 4 | CE, UL/cUL, UKCA |
PRFE20W-O72-S12-D | 8.5 ~ 160 | 20 | 12 | 1.67 | CE, UL/cUL, UKCA |
PRFE20W-O72-S15-D | 8.5 ~ 160 | 20 | 15 | 1.33 | CE, UL/cUL, UKCA |
PRFE20W-O72-D12-D | 8.5 ~ 160 | 20 | 12/ -12 | 0.833/ -0.833 | CE, UL/cUL, UKCA |
PRFE20W-O72-D15-D | 8.5 ~ 160 | 20 | 15/ -15 | 0.667/ -0.667 | CE, UL/cUL, UKCA |
PRFE20W-O72-D24-D | 8.5 ~ 160 | 20 | 24/ -24 | 0.417/ -0.417 | CE, UL/cUL, UKCA |
PRFE20W-O72-S5N-D | 8.5 ~ 160 | 20 | 5/ -5 | 4/ -4 | CE, UL/cUL, UKCA |
PRFE20W-O72-S12N-D | 8.5 ~ 160 | 20 | 12/ -12 | 1.67/ -1.67 | CE, UL/cUL, UKCA |
PRFE20W-O72-S15N-D | 8.5 ~ 160 | 20 | 15/ -15 | 1.33/ -1.33 | CE, UL/cUL, UKCA |
PRFE20W-O72-D12N-D | 8.5 ~ 160 | 20 | 12/ -12 | 0.833/ -0.833 | CE, UL/cUL, UKCA |
PRFE20W-O72-D15N-D | 8.5 ~ 160 | 20 | 15/ -15 | 0.667/ -0.667 | CE, UL/cUL, UKCA |
PRFE20W-O72-D24N-D | 8.5 ~ 160 | 20 | 24/ -24 | 0.417/ -0.417 | CE, UL/cUL, UKCA |