Active

PRM1W-S Series

8 Pin SIP Isolated Dc-Dc Converter

PRM1W-S Series
PRM1W-S Alternate View

Overview

  • 1 W
  • 8:1 input range
  • Single/dual regulated outputs
  • Efficiency up to 74%
  • -40 to +105°C temperature range

Description

The PRM1W-S series is a compact, regulated dc-dc converter providing 1 W of output power over a wide -40 to +105 °C temperature range. With an 8:1 input and continuous short circuit protection, these low power dc-dc converters provide a rugged low power solution for a variety of industrial, test & measurement, and telecommunication applications.

Specifications

  • Regulation
     
    Yes
  • Package Type
     
    SIP
  • Isolation (Vdc)
     
    3000
  • Dimensions LxWxH (in)
     
    0.87 x 0.37 x 0.47
  • Dimensions LxWxH (mm)
     
    22 x 9.5 x 12
  • Protections
     
    Over Current, Short Circuit

ALL MODELS

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) 3D Model PCB Footprint Stock Check Sample Request RFQ
PRM1W-E12-S5-S 4.5 ~ 36 1 5 0.2 3D Model PCB Footprint Stock Check PRM1W-E12-S5-S Sample Request Request a Quote
PRM1W-E12-S9-S 4.5 ~ 36 1 9 0.111 3D Model PCB Footprint Stock Check PRM1W-E12-S9-S Sample Request Request a Quote
PRM1W-E12-S12-S 4.5 ~ 36 1 12 0.083 3D Model PCB Footprint Stock Check PRM1W-E12-S12-S Sample Request Request a Quote
PRM1W-E12-S15-S 4.5 ~ 36 1 15 0.067 3D Model PCB Footprint Stock Check PRM1W-E12-S15-S Sample Request Request a Quote
PRM1W-E12-D5-S 4.5 ~ 36 1 5/ -5 0.1/ -0.1 3D Model PCB Footprint Stock Check PRM1W-E12-D5-S Sample Request Request a Quote
PRM1W-E12-D12-S 4.5 ~ 36 1 12/ -12 0.042/ -0.042 3D Model PCB Footprint Stock Check PRM1W-E12-D12-S Sample Request Request a Quote
PRM1W-E12-D15-S 4.5 ~ 36 1 15/ -15 0.033/ -0.033 3D Model PCB Footprint Stock Check PRM1W-E12-D15-S Sample Request Request a Quote

NEWS AND RESOURCES