The PRM3W-S series is a compact, regulated dc-dc converter providing 3 W of output power over a wide -40 to +105 °C temperature range. With an 8:1 input and continuous circuit protection, these low power dc-dc converters provide a rugged low power solution for a variety of industrial, test & measurement, and telecommunication applications.
Model Number | Input Voltage (Vdc) | Power (W) | Output Voltage (Vdc) | Output Current (A) |
---|---|---|---|---|
PRM3W-E12-S5-S | 4.5 ~ 36 | 3 | 5 | 0.6 |
PRM3W-E12-S12-S | 4.5 ~ 36 | 3 | 12 | 0.25 |
PRM3W-E12-S15-S | 4.5 ~ 36 | 3 | 15 | 0.2 |
PRM3W-E12-D5-S | 4.5 ~ 36 | 3 | 5/ -5 | 0.3/ -0.3 |
PRM3W-E12-D12-S | 4.5 ~ 36 | 3 | 12/ -12 | 0.125/ -0.125 |
PRM3W-E12-D15-S | 4.5 ~ 36 | 3 | 15/ -15 | 0.1/ -0.1 |