Active

PRM3W-S Series

8 Pin SIP Isolated Dc-Dc Converter

PRM3W-S Series
PRM3W-S Alternate View

Overview

  • 3 W
  • 8:1 input range
  • Single/dual regulated outputs
  • Efficiency up to 79%
  • -40 to +105°C temperature range

Safety & Compliance

Documents

Description

The PRM3W-S series is a compact, regulated dc-dc converter providing 3 W of output power over a wide -40 to +105 °C temperature range. With an 8:1 input and continuous circuit protection, these low power dc-dc converters provide a rugged low power solution for a variety of industrial, test & measurement, and telecommunication applications.

Specifications

  • Regulation
     
    Yes
  • Package Type
     
    SIP
  • Isolation (Vdc)
     
    3000
  • Dimensions LxWxH (in)
     
    0.87 x 0.37 x 0.47
  • Dimensions LxWxH (mm)
     
    22 x 9.5 x 12
  • Protections
     
    Over Current, Short Circuit

ALL MODELS

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) 3D Model PCB Footprint Stock Check Sample Request RFQ
PRM3W-E12-S5-S 4.5 ~ 36 3 5 0.6 3D Model PCB Footprint Stock Check PRM3W-E12-S5-S Sample Request Request a Quote
PRM3W-E12-S12-S 4.5 ~ 36 3 12 0.25 3D Model PCB Footprint Stock Check PRM3W-E12-S12-S Sample Request Request a Quote
PRM3W-E12-S15-S 4.5 ~ 36 3 15 0.2 3D Model PCB Footprint Stock Check PRM3W-E12-S15-S Sample Request Request a Quote
PRM3W-E12-D5-S 4.5 ~ 36 3 5/ -5 0.3/ -0.3 3D Model PCB Footprint Stock Check PRM3W-E12-D5-S Sample Request Request a Quote
PRM3W-E12-D12-S 4.5 ~ 36 3 12/ -12 0.125/ -0.125 3D Model PCB Footprint Stock Check PRM3W-E12-D12-S Sample Request Request a Quote
PRM3W-E12-D15-S 4.5 ~ 36 3 15/ -15 0.1/ -0.1 3D Model PCB Footprint Stock Check PRM3W-E12-D15-S Sample Request Request a Quote

NEWS AND RESOURCES