8 Pin SIP Isolated Dc-Dc Converter
Model Number | Input Voltage (Vdc) | Power (W) | Output Voltage (Vdc) | Output Current (A) |
---|---|---|---|---|
PRMC3-D5-S5-S | 4.5 ~ 9 | 2.5 | 5 | 0.5 |
PRMC3-D5-S9-S | 4.5 ~ 9 | 2.5 | 9 | 0.278 |
PRMC3-D5-S12-S | 4.5 ~ 9 | 2.5 | 12 | 0.208 |
PRMC3-D5-S15-S | 4.5 ~ 9 | 2.5 | 15 | 0.167 |
PRMC3-D5-D5-S | 4.5 ~ 9 | 2.5 | 5/ -5 | 0.25/ -0.25 |
PRMC3-D5-D12-S | 4.5 ~ 9 | 2.5 | 12/ -12 | 0.104/ -0.104 |
PRMC3-D5-D15-S | 4.5 ~ 9 | 2.5 | 15/ -15 | 0.083/ -0.083 |
PRMC3-D12-S3-S | 9 ~ 18 | 2.5 | 3.3 | 0.758 |
PRMC3-D12-S5-S | 9 ~ 18 | 3 | 5 | 0.6 |
PRMC3-D12-S12-S | 9 ~ 18 | 3 | 12 | 0.25 |
PRMC3-D12-S15-S | 9 ~ 18 | 3 | 15 | 0.2 |
PRMC3-D12-D5-S | 9 ~ 18 | 3 | 5/ -5 | 0.3/ -0.3 |
PRMC3-D12-D12-S | 9 ~ 18 | 3 | 12/ -12 | 0.125/ -0.125 |
PRMC3-D12-D15-S | 9 ~ 18 | 3 | 15/ -15 | 0.1/ -0.1 |
PRMC3-D24-S3-S | 18 ~ 36 | 2.5 | 3.3 | 0.758 |
PRMC3-D24-S5-S | 18 ~ 36 | 3 | 5 | 0.6 |
PRMC3-D24-S9-S | 18 ~ 36 | 3 | 9 | 0.333 |
PRMC3-D24-S12-S | 18 ~ 36 | 3 | 12 | 0.25 |
PRMC3-D24-S15-S | 18 ~ 36 | 3 | 15 | 0.2 |
PRMC3-D24-S24-S | 18 ~ 36 | 3 | 24 | 0.125 |
PRMC3-D24-D5-S | 18 ~ 36 | 3 | 5/ -5 | 0.3/ -0.3 |
PRMC3-D24-D12-S | 18 ~ 36 | 3 | 12/ -12 | 0.125/ -0.125 |
PRMC3-D24-D15-S | 18 ~ 36 | 3 | 15/ -15 | 0.1/ -0.1 |
PRMC3-D48-S5-S | 36 ~ 75 | 3 | 5 | 0.6 |
PRMC3-D48-S12-S | 36 ~ 75 | 3 | 12 | 0.25 |
PRMC3-D48-S15-S | 36 ~ 75 | 3 | 15 | 0.2 |
PRMC3-D48-D5-S | 36 ~ 75 | 3 | 5/ -5 | 0.3/ -0.3 |
PRMC3-D48-D12-S | 36 ~ 75 | 3 | 12/ -12 | 0.125/ -0.125 |
PRMC3-D48-D15-S | 36 ~ 75 | 3 | 15/ -15 | 0.1/ -0.1 |