The PRMCE1-S Series is a compact, regulated dc-dc converter providing 1 W of output power over a wide -40 to +85 °C temperature range. With a 1:1 input, continuous short circuit protection, and 3K Vdc isolation, these low power dc-dc converters provide a rugged, IEC 62368-1 certified solution for sensitive applications, including industrial control and mixed digital/analog systems. The PRMCE1-S dc-dc converter series is highly efficient up to 73% and does not require a heat sink, making it ideal for applications where board space is at a premium and maximizing energy efficiency is a concern.
Model Number | Input Voltage (Vdc) | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals |
---|---|---|---|---|---|
PRMCE1-S5-S3-S | 4.75 ~ 5.25 | 1 | 3.3 | 0.25 | -- |
PRMCE1-S5-S5-S | 4.75 ~ 5.25 | 1 | 5 | 0.2 | UL/cUL |
PRMCE1-S5-S9-S | 4.75 ~ 5.25 | 1 | 9 | 0.111 | UL/cUL |
PRMCE1-S5-S12-S | 4.75 ~ 5.25 | 1 | 12 | 0.084 | UL/cUL |
PRMCE1-S5-S15-S | 4.75 ~ 5.25 | 1 | 15 | 0.067 | UL/cUL |
PRMCE1-S5-S24-S | 4.75 ~ 5.25 | 1 | 24 | 0.041 | -- |
PRMCE1-S12-S5-S | 11.4 ~ 12.6 | 1 | 5 | 0.2 | -- |
PRMCE1-S12-S9-S | 11.4 ~ 12.6 | 1 | 9 | 0.111 | -- |
PRMCE1-S12-S12-S | 11.4 ~ 12.6 | 1 | 12 | 0.083 | -- |
PRMCE1-S12-S15-S | 11.4 ~ 12.6 | 1 | 15 | 0.067 | -- |
PRMCE1-S15-S5-S | 14.25 ~ 15.75 | 1 | 5 | 0.2 | -- |
PRMCE1-S15-S15-S | 14.25 ~ 15.75 | 1 | 15 | 0.067 | -- |
PRMCE1-S24-S3-S | 22.8 ~ 25.2 | 0.83 | 3.3 | 0.25 | -- |
PRMCE1-S24-S5-S | 22.8 ~ 25.2 | 1 | 5 | 0.2 | -- |
PRMCE1-S24-S9-S | 22.8 ~ 25.2 | 1 | 9 | 0.111 | -- |
PRMCE1-S24-S12-S | 22.8 ~ 25.2 | 1 | 12 | 0.083 | -- |
PRMCE1-S24-S15-S | 22.8 ~ 25.2 | 1 | 15 | 0.067 | -- |