Active

PRME1-M Series

8 Pin SMT Isolated Dc-Dc Converter

PRME1-M Series
PRME1-M Series Alternate View

Overview

  • 1 W
  • Single regulated output
  • 1:1 input range
  • -40 to +85°C temperature range
  • Efficiency up to 71%

Safety & Compliance

  • Safety Standards - 62368
  • Safety Approvals - CE

Documents

Description

The PRME1-M regulated dc-dc converter series is a family of 1 W isolated modules. Housed in a compact SMT package and featuring a wide -40 to +85°C operating temperature range, these low power dc-dc converters are ideally suited for high volume applications in the industrial, consumer, and telecom space.

Specifications

  • Regulation
     
    Yes
  • Package Type
     
    SMT
  • Isolation (Vdc)
     
    3000
  • Dimensions LxWxH (in)
     
    0.6 x 0.45 x 0.29
  • Dimensions LxWxH (mm)
     
    15.24 x 11.4 x 7.25
  • Protections
     
    Short Circuit
  • Safety Standards
     
    62368

ALL MODELS

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals Stock Check Sample Request RFQ
PRME1-S12-S5-M 11.4 ~ 12.6 1 5 0.2 CE Stock Check PRME1-S12-S5-M Sample Request Request a Quote
PRME1-S12-S12-M 11.4 ~ 12.6 1 12 0.084 CE Stock Check PRME1-S12-S12-M Sample Request Request a Quote
PRME1-S12-S15-M 11.4 ~ 12.6 1 15 0.067 CE Stock Check PRME1-S12-S15-M Sample Request Request a Quote
PRME1-S15-S5-M 14.25 ~ 15.75 1 5 0.2 -- Stock Check PRME1-S15-S5-M Sample Request Request a Quote
PRME1-S24-S5-M 22.8 ~ 25.2 1 5 0.2 CE Stock Check PRME1-S24-S5-M Sample Request Request a Quote
PRME1-S24-S12-M 22.8 ~ 25.2 1 12 0.084 CE Stock Check PRME1-S24-S12-M Sample Request Request a Quote
PRME1-S24-S15-M 22.8 ~ 25.2 1 15 0.067 CE Stock Check PRME1-S24-S15-M Sample Request Request a Quote

NEWS AND RESOURCES