8 Pin SMT Isolated Dc-Dc Converter
The PRME1-M regulated dc-dc converter series is a family of 1 W isolated modules. Housed in a compact SMT package and featuring a wide -40 to +85°C operating temperature range, these low power dc-dc converters are ideally suited for high volume applications in the industrial, consumer, and telecom space.
Model Number | Input Voltage (Vdc) | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals |
---|---|---|---|---|---|
PRME1-S12-S5-M | 11.4 ~ 12.6 | 1 | 5 | 0.2 | CE |
PRME1-S12-S12-M | 11.4 ~ 12.6 | 1 | 12 | 0.084 | CE |
PRME1-S12-S15-M | 11.4 ~ 12.6 | 1 | 15 | 0.067 | CE |
PRME1-S15-S5-M | 14.25 ~ 15.75 | 1 | 5 | 0.2 | -- |
PRME1-S24-S5-M | 22.8 ~ 25.2 | 1 | 5 | 0.2 | CE |
PRME1-S24-S12-M | 22.8 ~ 25.2 | 1 | 12 | 0.084 | CE |
PRME1-S24-S15-M | 22.8 ~ 25.2 | 1 | 15 | 0.067 | CE |