The PRQ100W-D series is a 100 W, high-density, quarter brick dc-dc converter housed in a fully encapsulated case. These converters additionally offer EN 62368-1 certification, up to 94% efficiency, and an ultra-wide 4:1 input range. The PRQ100W-D series is ideally suited for data, telecom, and industrial applications where a large amount of power is needed in a compact package.
Model Number | Input Voltage (Vdc) | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals |
---|---|---|---|---|---|
PRQ100W-Q24-S5-D | 9 ~ 36 | 100 | 5 | 20 | -- |
PRQ100W-Q24-S12-D | 9 ~ 36 | 100 | 12 | 8.3 | -- |
PRQ100W-Q24-S15-D | 9 ~ 36 | 100 | 15 | 6.7 | -- |
PRQ100W-Q24-S24-D | 9 ~ 36 | 100 | 24 | 4.2 | -- |
PRQ100W-Q24-S48-D | 9 ~ 36 | 100 | 48 | 2.1 | -- |
PRQ100W-Q48-S5-D | 18 ~ 75 | 100 | 5 | 20 | CE |
PRQ100W-Q48-S12-D | 18 ~ 75 | 100 | 12 | 8.3 | CE |
PRQ100W-Q48-S15-D | 18 ~ 75 | 100 | 15 | 6.7 | CE |
PRQ100W-Q48-S24-D | 18 ~ 75 | 100 | 24 | 4.2 | CE |
PRQ100W-Q48-S48-D | 18 ~ 75 | 100 | 48 | 2.1 | CE |