Active

PRQ150W-D Series

1/4 Brick Isolated Dc-Dc Converter

PRQ150W-D Series
PRQ150W-D Alternate View

Overview

  • 150 W
  • 4:1 input range
  • Single regulated output
  • -40 to +85°C temperature range
  • 2250 Vdc input to output isolation
  • Efficiency up to 91%
  • Five-sided shielded case
  • Industry standard quarter brick package
  • Remote on/off control

Safety & Compliance

  • Safety Standards - 62368
  • Safety Approvals - CE

Documents

Description

The PRQ150W-D series is a 150 W quarter-brick dc-dc converter housed in a fully encapsulated case. These high-power dc-dc converters offer EN 62368-1 certification, up to 91% efficiency, and an ultra-wide 4:1 input range. Ideal for data, telecom, robotics, and industrial applications where a large amount of power is needed in a compact package.

Specifications

  • Regulation
     
    Yes
  • Package Type
     
    DIP
  • Isolation (Vdc)
     
    2250
  • Safety Standards
     
    62368
  • Dimensions LxWxH (in)
     
    2.43 x 1.58 x 0.5
  • Dimensions LxWxH (mm)
     
    61.8 x 40.2 x 12.7
  • Protections
     
    Over Current, Over Voltage, Short Circuit

Options

  • Heatsink or Baseplate

ALL MODELS

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model PCB Footprint Stock Check Sample Request RFQ
PRQ150W-Q48-S5-D 18 ~ 75 150 5 30 CE 3D Model PCB Footprint Stock Check PRQ150W-Q48-S5-D Sample Request Request a Quote
PRQ150W-Q48-S12-D 18 ~ 75 150 12 12.5 CE 3D Model PCB Footprint Stock Check PRQ150W-Q48-S12-D Sample Request Request a Quote
PRQ150W-Q48-S15-D 18 ~ 75 150 15 10 CE 3D Model PCB Footprint Stock Check PRQ150W-Q48-S15-D Sample Request Request a Quote
PRQ150W-Q48-S24-D 18 ~ 75 150 24 6.25 CE 3D Model PCB Footprint Stock Check PRQ150W-Q48-S24-D Sample Request Request a Quote
PRQ150W-Q48-S48-D 18 ~ 75 150.2 48 3.13 CE 3D Model PCB Footprint Stock Check PRQ150W-Q48-S48-D Sample Request Request a Quote

NEWS AND RESOURCES