Active

PRQ75W-D Series

1/4 Brick Isolated Dc-Dc Converter

PRQ75W-D Series
PRQ75W-D Series Alternate View
PRQ75W-D Series With Heatsink
PRQ75W-D Series With Baseplate

Overview

  • 75 W
  • 4:1 input range
  • Single regulated output
  • Industry standard quarter brick package
  • Remote on/off control
  • Efficiency up to 93%

Safety & Compliance

  • Safety Standards - 62368

Documents

Description

The PRQ75W-D series is a 75 W quarter-brick dc-dc converter housed in a fully encapsulated case. These high-power dc-dc converters offer EN 62368-1 certification, up to 93% efficiency, and an ultra-wide 4:1 input range. Ideal for data, telecom, and industrial applications where a large amount of power is needed in a compact package.

Specifications

  • Regulation
     
    Yes
  • Package Type
     
    DIP
  • Isolation (Vdc)
     
    2250
  • Safety Standards
     
    62368
  • Dimensions LxWxH (in)
     
    2.43 x 1.58 x 0.5
  • Dimensions LxWxH (mm)
     
    61.8 x 40.2 x 12.7
  • Protections
     
    Over Current, Over Temperature, Over Voltage, Short Circuit

Options

  • Heatsink or Baseplate

ALL MODELS

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) 3D Model PCB Footprint Stock Check Sample Request RFQ
PRQ75W-Q48-S5-D 18 ~ 75 75 5 15 3D Model PCB Footprint Stock Check PRQ75W-Q48-S5-D Sample Request Request a Quote
PRQ75W-Q48-S12-D 18 ~ 75 75 12 6.25 3D Model PCB Footprint Stock Check PRQ75W-Q48-S12-D Sample Request Request a Quote
PRQ75W-Q48-S15-D 18 ~ 75 75 15 5 3D Model PCB Footprint Stock Check PRQ75W-Q48-S15-D Sample Request Request a Quote
PRQ75W-Q48-S24-D 18 ~ 75 75 24 3.13 3D Model PCB Footprint Stock Check PRQ75W-Q48-S24-D Sample Request Request a Quote
PRQ75W-Q48-S48-D 18 ~ 75 74.88 48 1.56 3D Model PCB Footprint Stock Check PRQ75W-Q48-S48-D Sample Request Request a Quote

NEWS AND RESOURCES