The PRQE50W-D series is a 50 W quarter-brick dc-dc converter housed in a fully encapsulated case. These high-power dc-dc converters offer EN 62368-1 certification, up to 91% efficiency, and an ultra-wide 8:1 input range. Ideal for railway, renewable energy, and industrial applications where a large amount of power is needed in a compact package.
Model Number | Input Voltage (Vdc) | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals |
---|---|---|---|---|---|
PRQE50W-E12-S12-D | 9 ~ 75 | 50 | 12 | 4.17 | CE, UL/cUL, UKCA |
PRQE50W-E12-S15-D | 9 ~ 75 | 50 | 15 | 3.33 | CE, UL/cUL, UKCA |
PRQE50W-E12-S24-D | 9 ~ 75 | 49.9 | 24 | 2.08 | CE, UL/cUL, UKCA |
PRQE50W-E12-S28-D | 9 ~ 75 | 50.1 | 28 | 1.79 | CE, UL/cUL, UKCA |
PRQE50W-E12-S48-D | 9 ~ 75 | 50.4 | 48 | 1.05 | CE, UL/cUL, UKCA |
PRQE50W-E12-S12N-D | 9 ~ 75 | 50 | 12 | 4.17 | CE, UL/cUL, UKCA |
PRQE50W-E12-S15N-D | 9 ~ 75 | 50 | 15 | 3.33 | CE, UL/cUL, UKCA |
PRQE50W-E12-S24N-D | 9 ~ 75 | 49.9 | 24 | 2.08 | CE, UL/cUL, UKCA |
PRQE50W-E12-S28N-D | 9 ~ 75 | 50.1 | 28 | 1.79 | CE, UL/cUL, UKCA |
PRQE50W-E12-S48N-D | 9 ~ 75 | 50.4 | 48 | 1.05 | CE, UL/cUL, UKCA |