Active

PRQE75W-D Series

1/4 Brick Isolated Dc-Dc Converter

PRQE75W-D Series
PRQE75W-D Series Alternate View

Overview

  • 75 W
  • 8:1 input range
  • Single regulated output
  • -40 to +105°C temperature range
  • Efficiency up to 90%
  • Industry standard quarter brick package
  • Meets EN 50155 with external filter
  • Remote on/off control

Safety & Compliance

  • Safety Standards - 62368
  • Safety Approvals - CE, UKCA, UL/cUL

Documents

Description

The PRQE75W-D series is a 75 W quarter-brick dc-dc converter housed in a fully encapsulated case. These high-power dc-dc converters offer EN 62368-1 certification, up to 90% efficiency, and an ultra-wide 8:1 input range in an industry standard quarter brick package. Ideal for railway, renewable energy, and industrial applications where a large amount of power is necessary in a compact package.

Specifications

  • Regulation
     
    Yes
  • Package Type
     
    DIP
  • Isolation (Vdc)
     
    3000
  • Safety Standards
     
    62368
  • Dimensions LxWxH (in)
     
    2.28 x 1.45 x 0.5
  • Dimensions LxWxH (mm)
     
    57.91 x 36.83 x 12.7
  • Protections
     
    Over Current, Over Temperature, Over Voltage

ALL MODELS

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals Sample Request RFQ
PRQE75W-E12-S12-D 9 ~ 75 75 12 6.25 CE, UL/cUL, UKCA Sample Request Request a Quote
PRQE75W-E12-S15-D 9 ~ 75 75 15 5 CE, UL/cUL, UKCA Sample Request Request a Quote
PRQE75W-E12-S24-D 9 ~ 75 74.9 24 3.12 CE, UL/cUL, UKCA Sample Request Request a Quote
PRQE75W-E12-S28-D 9 ~ 75 74.8 28 2.67 CE, UL/cUL, UKCA Sample Request Request a Quote
PRQE75W-E12-S48-D 9 ~ 75 74.9 48 1.56 CE, UL/cUL, UKCA Sample Request Request a Quote
PRQE75W-E12-S12N-D 9 ~ 75 75 12 6.25 CE, UL/cUL, UKCA Sample Request Request a Quote
PRQE75W-E12-S15N-D 9 ~ 75 75 15 5 CE, UL/cUL, UKCA Sample Request Request a Quote
PRQE75W-E12-S24N-D 9 ~ 75 74.9 24 3.12 CE, UL/cUL, UKCA Sample Request Request a Quote
PRQE75W-E12-S28N-D 9 ~ 75 74.8 28 2.67 CE, UL/cUL, UKCA Sample Request Request a Quote
PRQE75W-E12-S48N-D 9 ~ 75 74.9 48 1.56 CE, UL/cUL, UKCA Sample Request Request a Quote