The PRQE75W-D series is a 75 W quarter-brick dc-dc converter housed in a fully encapsulated case. These high-power dc-dc converters offer EN 62368-1 certification, up to 90% efficiency, and an ultra-wide 8:1 input range in an industry standard quarter brick package. Ideal for railway, renewable energy, and industrial applications where a large amount of power is necessary in a compact package.
Model Number | Input Voltage (Vdc) | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals |
---|---|---|---|---|---|
PRQE75W-E12-S12-D | 9 ~ 75 | 75 | 12 | 6.25 | CE, UL/cUL, UKCA |
PRQE75W-E12-S15-D | 9 ~ 75 | 75 | 15 | 5 | CE, UL/cUL, UKCA |
PRQE75W-E12-S24-D | 9 ~ 75 | 74.9 | 24 | 3.12 | CE, UL/cUL, UKCA |
PRQE75W-E12-S28-D | 9 ~ 75 | 74.8 | 28 | 2.67 | CE, UL/cUL, UKCA |
PRQE75W-E12-S48-D | 9 ~ 75 | 74.9 | 48 | 1.56 | CE, UL/cUL, UKCA |
PRQE75W-E12-S12N-D | 9 ~ 75 | 75 | 12 | 6.25 | CE, UL/cUL, UKCA |
PRQE75W-E12-S15N-D | 9 ~ 75 | 75 | 15 | 5 | CE, UL/cUL, UKCA |
PRQE75W-E12-S24N-D | 9 ~ 75 | 74.9 | 24 | 3.12 | CE, UL/cUL, UKCA |
PRQE75W-E12-S28N-D | 9 ~ 75 | 74.8 | 28 | 2.67 | CE, UL/cUL, UKCA |
PRQE75W-E12-S48N-D | 9 ~ 75 | 74.9 | 48 | 1.56 | CE, UL/cUL, UKCA |