Active

PRQE75W-D Series

1/4 Brick Isolated Dc-Dc Converter

PRQE75W-D Series
PRQE75W-D Series Alternate View

Overview

  • 75 W
  • 8:1 input range
  • Single regulated output
  • -40 to +105°C temperature range
  • Efficiency up to 90%
  • Industry standard quarter brick package
  • Meets EN 50155 with external filter
  • Remote on/off control

Safety & Compliance

  • Safety Standards - 62368
  • Safety Approvals - CE, UKCA, UL/cUL

Documents

Description

The PRQE75W-D series is a 75 W quarter-brick dc-dc converter housed in a fully encapsulated case. These high-power dc-dc converters offer EN 62368-1 certification, up to 90% efficiency, and an ultra-wide 8:1 input range in an industry standard quarter brick package. Ideal for railway, renewable energy, and industrial applications where a large amount of power is necessary in a compact package.

Specifications

  • Regulation
     
    Yes
  • Package Type
     
    DIP
  • Isolation (Vdc)
     
    3000
  • Safety Standards
     
    62368
  • Dimensions LxWxH (in)
     
    2.28 x 1.45 x 0.5
  • Dimensions LxWxH (mm)
     
    57.91 x 36.83 x 12.7
  • Protections
     
    Over Current, Over Temperature, Over Voltage

ALL MODELS

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model PCB Footprint Stock Check Sample Request RFQ
PRQE75W-E12-S12-D 9 ~ 75 75 12 6.25 CE, UL/cUL, UKCA 3D Model PCB Footprint Stock Check PRQE75W-E12-S12-D Sample Request Request a Quote
PRQE75W-E12-S15-D 9 ~ 75 75 15 5 CE, UL/cUL, UKCA 3D Model PCB Footprint Stock Check PRQE75W-E12-S15-D Sample Request Request a Quote
PRQE75W-E12-S24-D 9 ~ 75 74.9 24 3.12 CE, UL/cUL, UKCA 3D Model PCB Footprint Stock Check PRQE75W-E12-S24-D Sample Request Request a Quote
PRQE75W-E12-S28-D 9 ~ 75 74.8 28 2.67 CE, UL/cUL, UKCA 3D Model PCB Footprint Stock Check PRQE75W-E12-S28-D Sample Request Request a Quote
PRQE75W-E12-S48-D 9 ~ 75 74.9 48 1.56 CE, UL/cUL, UKCA 3D Model PCB Footprint Stock Check PRQE75W-E12-S48-D Sample Request Request a Quote
PRQE75W-E12-S12N-D 9 ~ 75 75 12 6.25 CE, UL/cUL, UKCA 3D Model PCB Footprint Stock Check PRQE75W-E12-S12N-D Sample Request Request a Quote
PRQE75W-E12-S15N-D 9 ~ 75 75 15 5 CE, UL/cUL, UKCA 3D Model PCB Footprint -- Sample Request Request a Quote
PRQE75W-E12-S24N-D 9 ~ 75 74.9 24 3.12 CE, UL/cUL, UKCA 3D Model PCB Footprint -- Sample Request Request a Quote
PRQE75W-E12-S28N-D 9 ~ 75 74.8 28 2.67 CE, UL/cUL, UKCA 3D Model PCB Footprint -- Sample Request Request a Quote
PRQE75W-E12-S48N-D 9 ~ 75 74.9 48 1.56 CE, UL/cUL, UKCA 3D Model PCB Footprint -- Sample Request Request a Quote