Discontinued

PTK10-Q24 Series

10~36 Vdc Input Range, 10 W, Single/Dual Output

This product has been discontinued. If you have any questions or concerns, please contact our sales team.

Overview

ALL MODELS

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A)
PTK10-Q24-S3 10 ~ 36 7.92 3.3 2.4
PTK10-Q24-S5 10 ~ 36 10 5 2
PTK10-Q24-S12 10 ~ 36 10.8 12 0.9
PTK10-Q24-S15 10 ~ 36 10.5 15 0.7
PTK10-Q24-D5 10 ~ 36 10 5/ -5 1/ 1
PTK10-Q24-D12 10 ~ 36 10.8 12/ -12 0.45/ 0.45
PTK10-Q24-D15 10 ~ 36 10.5 15/ -15 0.35/ 0.35