Discontinued

PTK15-Q48 Series

20~72 Vdc Input Range, 15 W, Single,Dual/Tri Output

This product has been discontinued. If you have any questions or concerns, please contact our sales team.

Overview

ALL MODELS

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A)
PTK15-Q48-S3 20 ~ 72 13.2 3.3 4
PTK15-Q48-S5 20 ~ 72 15 5 3
PTK15-Q48-S12 20 ~ 72 15 12 1.25
PTK15-Q48-S15 20 ~ 72 15 15 1
PTK15-Q48-D5 20 ~ 72 15 5/ -5 1.5/ 1.5
PTK15-Q48-D12 20 ~ 72 15 12/ -12 0.63/ 0.63
PTK15-Q48-D15 20 ~ 72 15 15/ -15 0.5/ 0.5
PTK15-Q48-T312 20 ~ 72 15 3.3/ 12 2
PTK15-Q48-T512 20 ~ 72 15 5/ 12 1.5
PTK15-Q48-T315 20 ~ 72 15 3.3/ 15 2
PTK15-Q48-T515 20 ~ 72 15 5/ 15 1.5