The PTM2-S series is a 2 W SIP isolated medical dc-dc converter offering 6000 Vdc isolation with a 1:1 input voltage range. Enclosed in an encapsulated board mountable package, this series is EN 60601-1 certified and carries an extended temperature range of -40 up to +95°C with reinforced insulation, making it a reliable option for medical instrumentation, low power consumer electronics, and industrial equipment that requires high isolation voltage.
Model Number | Input Voltage (Vdc) | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals |
---|---|---|---|---|---|
PTM2-3-S3-S | 2.97 ~ 3.63 | 2 | 3.3 | 0.606 | CE, UKCA, cUL/UL |
PTM2-3-S5-S | 2.97 ~ 3.63 | 2 | 5 | 0.4 | CE, UKCA, cUL/UL |
PTM2-3-S12-S | 2.97 ~ 3.63 | 2 | 12 | 0.167 | CE, UKCA, cUL/UL |
PTM2-3-S15-S | 2.97 ~ 3.63 | 2 | 15 | 0.134 | CE, UKCA, cUL/UL |
PTM2-3-D5-S | 2.97 ~ 3.63 | 2 | 5/ -5 | 0.2/ -0.2 | CE, UKCA, cUL/UL |
PTM2-3-D12-S | 2.97 ~ 3.63 | 2 | 12/ -12 | 0.084/ -0.084 | CE, UKCA, cUL/UL |
PTM2-3-D15-S | 2.97 ~ 3.63 | 2 | 15/ -15 | 0.067/ -0.067 | CE, UKCA, cUL/UL |
PTM2-5-S3-S | 4.5 ~ 5.5 | 2 | 3.3 | 0.606 | CE, UKCA, cUL/UL |
PTM2-5-S5-S | 4.5 ~ 5.5 | 2 | 5 | 0.4 | CE, UKCA, cUL/UL |
PTM2-5-S12-S | 4.5 ~ 5.5 | 2 | 12 | 0.167 | CE, UKCA, cUL/UL |
PTM2-5-S15-S | 4.5 ~ 5.5 | 2 | 15 | 0.134 | CE, UKCA, cUL/UL |
PTM2-5-D5-S | 4.5 ~ 5.5 | 2 | 5/ -5 | 0.2/ -0.2 | CE, UKCA, cUL/UL |
PTM2-5-D12-S | 4.5 ~ 5.5 | 2 | 12/ -12 | 0.084/ -0.084 | CE, UKCA, cUL/UL |
PTM2-5-D15-S | 4.5 ~ 5.5 | 2 | 15/ -15 | 0.067/ -0.067 | CE, UKCA, cUL/UL |
PTM2-12-S3-S | 10.8 ~ 13.2 | 2 | 3.3 | 0.606 | CE, UKCA, cUL/UL |
PTM2-12-S5-S | 10.8 ~ 13.2 | 2 | 5 | 0.4 | CE, UKCA, cUL/UL |
PTM2-12-S12-S | 10.8 ~ 13.2 | 2 | 12 | 0.167 | CE, UKCA, cUL/UL |
PTM2-12-S15-S | 10.8 ~ 13.2 | 2 | 15 | 0.134 | CE, UKCA, cUL/UL |
PTM2-12-D5-S | 10.8 ~ 13.2 | 2 | 5/ -5 | 0.2/ -0.2 | CE, UKCA, cUL/UL |
PTM2-12-D12-S | 10.8 ~ 13.2 | 2 | 12/ -12 | 0.084/ -0.084 | CE, UKCA, cUL/UL |
PTM2-12-D15-S | 10.8 ~ 13.2 | 2 | 15/ -15 | 0.067/ -0.067 | CE, UKCA, cUL/UL |
PTM2-24-S3-S | 21.6 ~ 26.4 | 2 | 3.3 | 0.606 | CE, UKCA, cUL/UL |
PTM2-24-S5-S | 21.6 ~ 26.4 | 2 | 5 | 0.4 | CE, UKCA, cUL/UL |
PTM2-24-S9-S | 21.6 ~ 26.4 | 2 | 9 | 0.222 | CE, UKCA, cUL/UL |
PTM2-24-S12-S | 21.6 ~ 26.4 | 2 | 12 | 0.167 | CE, UKCA, cUL/UL |
PTM2-24-S15-S | 21.6 ~ 26.4 | 2 | 15 | 0.13 | CE, UKCA, cUL/UL |
PTM2-24-D5-S | 21.6 ~ 26.4 | 2 | 5/ -5 | 0.2/ -0.2 | CE, UKCA, cUL/UL |
PTM2-24-D12-S | 21.6 ~ 26.4 | 2 | 12/ -12 | 0.084/ -0.084 | CE, UKCA, cUL/UL |
PTM2-24-D15-S | 21.6 ~ 26.4 | 2 | 15/ -15 | 0.067/ -0.067 | CE, UKCA, cUL/UL |