The PTP20 series is a 20 W isolated medical dc-dc converter offering 7000 Vdc isolation with a 2:1 input voltage range. Housed in an encapsulated, board mountable package, this series is medical grade and carries an extended temperature range of -40 up to +100°C, making it a reliable option for medical instrumentation, low power consumer electronics, and industrial equipment that requires high isolation voltage.
Model Number | Input Voltage (Vdc) | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals |
---|---|---|---|---|---|
PTP20-12-S5 | 9 ~ 18 | 20 | 5 | 4 | CE, UKCA |
PTP20-12-S12 | 9 ~ 18 | 20 | 12 | 1.67 | CE, UKCA |
PTP20-12-S15 | 9 ~ 18 | 20 | 15 | 1.33 | CE, UKCA |
PTP20-12-S24 | 9 ~ 18 | 20 | 24 | 0.84 | CE, UKCA |
PTP20-24-S5 | 18 ~ 36 | 20 | 5 | 4 | CE, UKCA |
PTP20-24-S12 | 18 ~ 36 | 20 | 12 | 1.67 | CE, UKCA |
PTP20-24-S15 | 18 ~ 36 | 20 | 15 | 1.33 | CE, UKCA |
PTP20-24-S24 | 18 ~ 36 | 20 | 24 | 0.84 | CE, UKCA |
PTP20-48-S5 | 36 ~ 75 | 20 | 5 | 4 | CE, UKCA |
PTP20-48-S12 | 36 ~ 75 | 20 | 12 | 1.67 | CE, UKCA |
PTP20-48-S15 | 36 ~ 75 | 20 | 15 | 1.33 | CE, UKCA |
PTP20-48-S24 | 36 ~ 75 | 20 | 24 | 0.84 | CE, UKCA |