Active

PUZ3-D Series

24 Pin DIP Isolated Dc-Dc Converter

PUZ3-D Series
PUZ3-D Series alternate view

Overview

  • 3 W
  • 2:1 input range
  • Single/dual regulated outputs
  • Industry standard 24 pin DIP package
  • -40 to +105°C temperature range
  • Low no-load power consumption
  • Efficiency up to 86%

Safety & Compliance

  • Safety Standards - 60950, 62368
  • Safety Approvals - CE, UL/cUL

Documents

Description

The PUZ3-D series is a compact, regulated dc-dc converter providing 3 W of output power over a wide -40 to +105 °C temperature range. With a 2:1 input and continuous short circuit protection, these low power dc-dc converters provide a rugged low power solution for a variety of industrial, test & measurement, and telecommunication applications.

Specifications

  • Regulation
     
    Yes
  • Package Type
     
    DIP
  • Isolation (Vdc)
     
    1500
  • Safety Standards
     
    60950, 62368
  • Dimensions LxWxH (in)
     
    1.26 x 0.787 x 0.425
  • Dimensions LxWxH (mm)
     
    32 x 20 x 10.8
  • Protections
     
    Short Circuit

ALL MODELS

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model PCB Footprint Stock Check Sample Request RFQ
PUZ3-D5-S5-D 4.5 ~ 9 3 5 0.6 -- 3D Model PCB Footprint Stock Check PUZ3-D5-S5-D -- Request a Quote
PUZ3-D5-S12-D 4.5 ~ 9 3 12 0.25 -- 3D Model PCB Footprint Stock Check PUZ3-D5-S12-D Sample Request Request a Quote
PUZ3-D5-S15-D 4.5 ~ 9 3 15 0.2 -- 3D Model PCB Footprint Stock Check PUZ3-D5-S15-D Sample Request Request a Quote
PUZ3-D5-D5-D 4.5 ~ 9 3 5/ -5 0.3/ -0.3 -- 3D Model PCB Footprint Stock Check PUZ3-D5-D5-D -- Request a Quote
PUZ3-D5-D12-D 4.5 ~ 9 3 12/ -12 0.125/ -0.125 -- 3D Model PCB Footprint Stock Check PUZ3-D5-D12-D -- Request a Quote
PUZ3-D5-D15-D 4.5 ~ 9 3 15/ -15 0.1/ -0.1 -- 3D Model PCB Footprint Stock Check PUZ3-D5-D15-D -- Request a Quote
PUZ3-D12-S3-D 9 ~ 18 3 3.3 0.909 -- 3D Model PCB Footprint -- -- Request a Quote
PUZ3-D12-S5-D 9 ~ 18 3 5 0.6 -- 3D Model PCB Footprint Stock Check PUZ3-D12-S5-D Sample Request Request a Quote
PUZ3-D12-S12-D 9 ~ 18 3 12 0.25 -- 3D Model PCB Footprint Stock Check PUZ3-D12-S12-D Sample Request Request a Quote
PUZ3-D12-S15-D 9 ~ 18 3 15 0.2 -- 3D Model PCB Footprint Stock Check PUZ3-D12-S15-D Sample Request Request a Quote
PUZ3-D12-S24-D 9 ~ 18 3 24 0.125 -- 3D Model PCB Footprint Stock Check PUZ3-D12-S24-D Sample Request Request a Quote
PUZ3-D12-D5-D 9 ~ 18 3 5/ -5 0.3/ -0.3 -- 3D Model PCB Footprint Stock Check PUZ3-D12-D5-D -- Request a Quote
PUZ3-D12-D9-D 9 ~ 18 3 9/ -9 0.166/ -0.166 -- 3D Model PCB Footprint -- -- Request a Quote
PUZ3-D12-D12-D 9 ~ 18 3 12/ -12 0.125/ -0.125 -- 3D Model PCB Footprint Stock Check PUZ3-D12-D12-D -- Request a Quote
PUZ3-D12-D15-D 9 ~ 18 3 15/ -15 0.1/ -0.1 -- 3D Model PCB Footprint Stock Check PUZ3-D12-D15-D -- Request a Quote
PUZ3-D24-S3-D 18 ~ 36 3 3.3 0.909 -- 3D Model PCB Footprint -- -- Request a Quote
PUZ3-D24-S5-D 18 ~ 36 3 5 0.6 UL/cUL 3D Model PCB Footprint Stock Check PUZ3-D24-S5-D Sample Request Request a Quote
PUZ3-D24-S12-D 18 ~ 36 3 12 0.25 -- 3D Model PCB Footprint Stock Check PUZ3-D24-S12-D Sample Request Request a Quote
PUZ3-D24-S15-D 18 ~ 36 3 15 0.2 -- 3D Model PCB Footprint Stock Check PUZ3-D24-S15-D Sample Request Request a Quote
PUZ3-D24-S24-D 18 ~ 36 3 24 0.125 -- 3D Model PCB Footprint -- -- Request a Quote
PUZ3-D24-D5-D 18 ~ 36 3 5/ -5 0.3/ -0.3 -- 3D Model PCB Footprint Stock Check PUZ3-D24-D5-D Sample Request Request a Quote
PUZ3-D24-D12-D 18 ~ 36 3 12/ -12 0.125/ -0.125 -- 3D Model PCB Footprint Stock Check PUZ3-D24-D12-D Sample Request Request a Quote
PUZ3-D24-D15-D 18 ~ 36 3 15/ -15 0.1/ -0.1 -- 3D Model PCB Footprint Stock Check PUZ3-D24-D15-D Sample Request Request a Quote
PUZ3-D48-S3-D 36 ~ 75 3 3.3 0.909 CE 3D Model PCB Footprint -- -- Request a Quote
PUZ3-D48-S5-D 36 ~ 75 3 5 0.6 CE 3D Model PCB Footprint Stock Check PUZ3-D48-S5-D Sample Request Request a Quote
PUZ3-D48-S12-D 36 ~ 75 3 12 0.25 CE 3D Model PCB Footprint Stock Check PUZ3-D48-S12-D Sample Request Request a Quote
PUZ3-D48-S15-D 36 ~ 75 3 15 0.2 CE 3D Model PCB Footprint Stock Check PUZ3-D48-S15-D Sample Request Request a Quote
PUZ3-D48-D5-D 36 ~ 75 3 5/ -5 0.3/ -0.3 CE 3D Model PCB Footprint Stock Check PUZ3-D48-D5-D Sample Request Request a Quote
PUZ3-D48-D12-D 36 ~ 75 3 12/ -12 0.125/ -0.125 CE 3D Model PCB Footprint Stock Check PUZ3-D48-D12-D Sample Request Request a Quote
PUZ3-D48-D15-D 36 ~ 75 3 15/ -15 0.1/ -0.1 CE 3D Model PCB Footprint Stock Check PUZ3-D48-D15-D Sample Request Request a Quote