Active

PVQ100W-D Series

1/4 Brick Isolated Dc-Dc Converter

PVQ100W-D Series
PVQ100W-D Series Alternate View

Overview

  • 100 W
  • 14:1 input range
  • Single regulated output
  • -40 to +105°C temperature range
  • Industry standard quarter brick package
  • Meets EN 50155 with external filter
  • Remote on/off control

Safety & Compliance

  • Safety Standards - 62368
  • Safety Approvals - CE, UKCA, UL/cUL

Documents

Description

The PVQ100W-D series is a 100 W, quarter brick dc-dc converter housed in a fully encapsulated case. These converters additionally offer EN 62368-1 certification, remote on/off control, and an ultra-wide 14:1 input range. The PVQ100W-D series is ideally suited for data, telecom, and industrial applications where a large amount of power is needed in a compact package.

Specifications

  • Regulation
     
    Yes
  • Package Type
     
    DIP
  • Isolation (Vdc)
     
    4200
  • Safety Standards
     
    62368
  • Dimensions LxWxH (in)
     
    2.28 x 1.45 x 0.5
  • Dimensions LxWxH (mm)
     
    57.9 x 36.8 x 12.8
  • Protections
     
    Over Current

ALL MODELS

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model PCB Footprint Stock Check Sample Request RFQ
PVQ100W-O72-S5-D 12 ~ 160 100 5 20 CE, UKCA, UL/cUL 3D Model PCB Footprint Stock Check PVQ100W-O72-S5-D Sample Request Request a Quote
PVQ100W-O72-S12-D 12 ~ 160 100 12 8.3 CE, UKCA, UL/cUL 3D Model PCB Footprint Stock Check PVQ100W-O72-S12-D Sample Request Request a Quote
PVQ100W-O72-S15-D 12 ~ 160 100 15 6.7 CE, UKCA, UL/cUL 3D Model PCB Footprint Stock Check PVQ100W-O72-S15-D Sample Request Request a Quote
PVQ100W-O72-S24-D 12 ~ 160 100 24 4.2 CE, UKCA, UL/cUL 3D Model PCB Footprint Stock Check PVQ100W-O72-S24-D Sample Request Request a Quote
PVQ100W-O72-S28-D 12 ~ 160 100 28 3.6 CE, UKCA, UL/cUL 3D Model PCB Footprint Stock Check PVQ100W-O72-S28-D Sample Request Request a Quote
PVQ100W-O72-S54-D 12 ~ 160 100 54 1.85 CE, UKCA, UL/cUL 3D Model PCB Footprint Stock Check PVQ100W-O72-S54-D Sample Request Request a Quote