PYB10 Series

2" x 1" DIP Isolated Dc-Dc Converter

Overview

  • 10 W
  • 4:1 input range
  • Single/dual regulated outputs
  • Industry standard 2" x 1" package
  • Six-sided shielded case
  • -40 to +85°C temperature range
  • Efficiency up to 88%

Safety & Compliance

  • Safety Approvals - CE

Documents

Description

The PYB10 series is a high efficiency 10 W isolated dc-dc converter packaged in an industry standard 2”x1” footprint. Supporting a 4:1 input range, the series is ideal for battery-driven applications where charging and discharging conditions require an ultra-wide input range. All units also come standard with an operating temperature range of -40 to +85 °C, providing a rugged solution for use in harsh environments.

Specifications

  • Regulation
     
    Yes
  • Package Type
     
    DIP
  • Isolation (Vdc)
     
    1500
  • Dimensions LxWxH (in)
     
    2 x 1 x 0.47
  • Dimensions LxWxH (mm)
     
    50.8 x 25.4 x 11.8

Options

  • Remote on/off control

ALL MODELS

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model PCB Footprint Stock Check RFQ
PYB10-Q24-S15 9 ~ 36 10 15 0.67 -- -- -- Stock Check PYB10-Q24-S15 --
PYB10-Q24-D12 9 ~ 36 10 12/ -12 0.42/ -0.42 -- 3D Model PCB Footprint Stock Check PYB10-Q24-D12 Request a Quote
PYB10-Q24-D15 9 ~ 36 10 15/ -15 0.33/ -0.33 -- 3D Model PCB Footprint Stock Check PYB10-Q24-D15 Request a Quote
* Discontinued Model Recommended Replacement
PYB10-Q24-S15 PYBE10-Q24-S15