PYB10-U Series

Chassis Mount Isolated Dc-Dc Converter

PYB10-U Series
PYB10-U alternate view

Overview

  • 10 W
  • 4:1 input range
  • Single/dual regulated outputs
  • Compact chassis mount package
  • -40 to +85°C temperature range
  • Efficiency up to 88%

Safety & Compliance

  • Safety Approvals - CE

Documents

Description

The PYB10-T series is a high efficiency 10 W isolated dc-dc converter housed in a compact chassis mount package designed for easy installation. Supporting a 4:1 input range, the series is ideal for battery-driven applications where charging and discharging conditions require an ultra-wide input range. All units also come standard with an operating temperature range of -40 to +85 °C, providing a rugged solution for use in harsh environments.

Specifications

  • Regulation
     
    Yes
  • Package Type
     
    Chassis Mount
  • Isolation (Vdc)
     
    1500
  • Dimensions LxWxH (in)
     
    2.06 x 2.09 x 0.75
  • Dimensions LxWxH (mm)
     
    52.3 x 53 x 19.1
  • Protections
     
    Over Voltage, Short Circuit

Options

  • Remote on/off control

ALL MODELS

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model Stock Check Sample Request RFQ
PYB10-Q24-D5-U 9 ~ 36 10 5/ -5 1/ -1 -- -- Stock Check PYB10-Q24-D5-U -- --
PYB10-Q24-D15-U 9 ~ 36 10 15/ -15 0.333/ -0.333 -- 3D Model Stock Check PYB10-Q24-D15-U -- Request a Quote
PYB10-Q48-S12-U 18 ~ 75 10 12 0.833 CE 3D Model Stock Check PYB10-Q48-S12-U -- Request a Quote
* Discontinued Model Recommended Replacement
PYB10-Q24-D5-U PDQE10-Q24-D5-U

NEWS AND RESOURCES