PYB15-DIN Series
PYB15-DIN with Heatsink

Overview

Specifications

  • Regulation
     
    Yes
  • Package Type
     
    DIN Rail
  • Isolation (Vdc)
     
    1500
  • Dimensions LxWxH (in)
     
    2.99 x 1.24 x 1.02
  • Dimensions LxWxH (mm)
     
    76 x 31.5 x 25.8
  • Protections
     
    Over Current, Over Voltage, Short Circuit

Options

  • Heatsink

ALL MODELS

Model Number Input Voltage (Vdc) Output Current (A) Power (W) Output Voltage (Vdc) Safety Approvals Stock Check
PYB15-Q24-S3-DIN 9 ~ 36 4 13.2 3.3 -- Stock Check PYB15-Q24-S3-DIN
PYB15-Q24-S5-DIN 9 ~ 36 3 15 5 -- Stock Check PYB15-Q24-S5-DIN
PYB15-Q24-S12-DIN 9 ~ 36 1.25 15 12 -- Stock Check PYB15-Q24-S12-DIN
PYB15-Q24-S15-DIN 9 ~ 36 1 15 15 -- Stock Check PYB15-Q24-S15-DIN
PYB15-Q24-S24-DIN 9 ~ 36 0.625/ 0.625 15 24 -- Stock Check PYB15-Q24-S24-DIN
PYB15-Q24-D5-DIN 9 ~ 36 1.5/ -1.5 15 5/ -5 -- Stock Check PYB15-Q24-D5-DIN
PYB15-Q24-D12-DIN 9 ~ 36 0.625/ -0.625 15 12/ -12 -- Stock Check PYB15-Q24-D12-DIN
PYB15-Q24-D15-DIN 9 ~ 36 0.5/ -0.5 15 15/ -15 -- Stock Check PYB15-Q24-D15-DIN
PYB15-Q48-S3-DIN 18 ~ 75 4 13.2 3.3 CE Stock Check PYB15-Q48-S3-DIN
PYB15-Q48-S5-DIN 18 ~ 75 3 15 5 CE Stock Check PYB15-Q48-S5-DIN
PYB15-Q48-S12-DIN 18 ~ 75 1.25 15 12 CE Stock Check PYB15-Q48-S12-DIN
PYB15-Q48-S15-DIN 18 ~ 75 1 15 15 CE Stock Check PYB15-Q48-S15-DIN
PYB15-Q48-D5-DIN 18 ~ 75 1.5/ -1.5 15 5/ -5 CE Stock Check PYB15-Q48-D5-DIN
PYB15-Q48-D12-DIN 18 ~ 75 0.625/ -0.625 15 12/ -12 CE Stock Check PYB15-Q48-D12-DIN
PYB15-Q48-D15-DIN 18 ~ 75 0.5/ -0.5 15 15/ -15 CE Stock Check PYB15-Q48-D15-DIN

NEWS AND RESOURCES