PYB15-DIN Series

DIN Rail Isolated Dc-Dc Converter

PYB15-DIN Series
PYB15-DIN with Heatsink

Overview

  • 15 W
  • 4:1 input range
  • Single/dual regulated outputs
  • DIN Rail package
  • LED indicator for power on
  • Remote on/off control
  • Output trim
  • -40 to +85°C temperature range

Safety & Compliance

  • Safety Approvals - CE

Documents

Description

The PYB15-DIN series is a high efficiency isolated dc-dc converter housed in a compact DIN rail package designed for easy installation in control cabinets. Supporting a 4:1 input range and an operating temperature range of -40 to +85 °C, these DIN rail dc-dc converters provide a rugged solution for use in harsh environments including factory automation and industrial control applications.

Specifications

  • Regulation
     
    Yes
  • Package Type
     
    DIN Rail
  • Isolation (Vdc)
     
    1500
  • Dimensions LxWxH (in)
     
    2.99 x 1.24 x 1.02
  • Dimensions LxWxH (mm)
     
    76 x 31.5 x 25.8
  • Protections
     
    Over Current, Over Voltage, Short Circuit

Options

  • Heatsink

ALL MODELS

Model Number Input Voltage (Vdc) Output Current (A) Power (W) Output Voltage (Vdc) Safety Approvals 3D Model Stock Check Sample Request RFQ
PYB15-Q24-S3-DIN 9 ~ 36 4 13.2 3.3 -- 3D Model Stock Check PYB15-Q24-S3-DIN Sample Request Request a Quote
PYB15-Q24-S5-DIN 9 ~ 36 3 15 5 -- 3D Model Stock Check PYB15-Q24-S5-DIN Sample Request Request a Quote
PYB15-Q24-S12-DIN 9 ~ 36 1.25 15 12 -- 3D Model Stock Check PYB15-Q24-S12-DIN Sample Request Request a Quote
PYB15-Q24-S15-DIN 9 ~ 36 1 15 15 -- 3D Model Stock Check PYB15-Q24-S15-DIN Sample Request Request a Quote
PYB15-Q24-S24-DIN 9 ~ 36 0.625/ 0.625 15 24 -- 3D Model Stock Check PYB15-Q24-S24-DIN Sample Request Request a Quote
PYB15-Q24-D5-DIN 9 ~ 36 1.5/ -1.5 15 5/ -5 -- 3D Model Stock Check PYB15-Q24-D5-DIN Sample Request Request a Quote
PYB15-Q24-D12-DIN 9 ~ 36 0.625/ -0.625 15 12/ -12 -- 3D Model Stock Check PYB15-Q24-D12-DIN Sample Request Request a Quote
PYB15-Q24-D15-DIN 9 ~ 36 0.5/ -0.5 15 15/ -15 -- 3D Model Stock Check PYB15-Q24-D15-DIN Sample Request Request a Quote
PYB15-Q48-S3-DIN 18 ~ 75 4 13.2 3.3 CE 3D Model Stock Check PYB15-Q48-S3-DIN Sample Request Request a Quote
PYB15-Q48-S5-DIN 18 ~ 75 3 15 5 CE 3D Model Stock Check PYB15-Q48-S5-DIN Sample Request Request a Quote
PYB15-Q48-S12-DIN 18 ~ 75 1.25 15 12 CE 3D Model Stock Check PYB15-Q48-S12-DIN Sample Request Request a Quote
PYB15-Q48-S15-DIN 18 ~ 75 1 15 15 CE 3D Model Stock Check PYB15-Q48-S15-DIN Sample Request Request a Quote
PYB15-Q48-D5-DIN 18 ~ 75 1.5/ -1.5 15 5/ -5 CE 3D Model Stock Check PYB15-Q48-D5-DIN Sample Request Request a Quote
PYB15-Q48-D12-DIN 18 ~ 75 0.625/ -0.625 15 12/ -12 CE 3D Model Stock Check PYB15-Q48-D12-DIN Sample Request Request a Quote
PYB15-Q48-D15-DIN 18 ~ 75 0.5/ -0.5 15 15/ -15 CE 3D Model Stock Check PYB15-Q48-D15-DIN Sample Request Request a Quote

NEWS AND RESOURCES