The PYB15-DIN series is a high efficiency isolated dc-dc converter housed in a compact DIN rail package designed for easy installation in control cabinets. Supporting a 4:1 input range and an operating temperature range of -40 to +85 °C, these DIN rail dc-dc converters provide a rugged solution for use in harsh environments including factory automation and industrial control applications.
Model Number | Input Voltage (Vdc) | Output Current (A) | Power (W) | Output Voltage (Vdc) | Safety Approvals |
---|---|---|---|---|---|
PYB15-Q24-S3-DIN | 9 ~ 36 | 4 | 13.2 | 3.3 | -- |
PYB15-Q24-S5-DIN | 9 ~ 36 | 3 | 15 | 5 | -- |
PYB15-Q24-S12-DIN | 9 ~ 36 | 1.25 | 15 | 12 | -- |
PYB15-Q24-S15-DIN | 9 ~ 36 | 1 | 15 | 15 | -- |
PYB15-Q24-S24-DIN | 9 ~ 36 | 0.625/ 0.625 | 15 | 24 | -- |
PYB15-Q24-D5-DIN | 9 ~ 36 | 1.5/ -1.5 | 15 | 5/ -5 | -- |
PYB15-Q24-D12-DIN | 9 ~ 36 | 0.625/ -0.625 | 15 | 12/ -12 | -- |
PYB15-Q24-D15-DIN | 9 ~ 36 | 0.5/ -0.5 | 15 | 15/ -15 | -- |
PYB15-Q48-S3-DIN | 18 ~ 75 | 4 | 13.2 | 3.3 | CE |
PYB15-Q48-S5-DIN | 18 ~ 75 | 3 | 15 | 5 | CE |
PYB15-Q48-S12-DIN | 18 ~ 75 | 1.25 | 15 | 12 | CE |
PYB15-Q48-S15-DIN | 18 ~ 75 | 1 | 15 | 15 | CE |
PYB15-Q48-D5-DIN | 18 ~ 75 | 1.5/ -1.5 | 15 | 5/ -5 | CE |
PYB15-Q48-D12-DIN | 18 ~ 75 | 0.625/ -0.625 | 15 | 12/ -12 | CE |
PYB15-Q48-D15-DIN | 18 ~ 75 | 0.5/ -0.5 | 15 | 15/ -15 | CE |