PYB15 Series
PYB15 Series Alternate View

Overview

Specifications

  • Regulation
     
    Yes
  • Package Type
     
    DIP
  • Isolation (Vdc)
     
    1500
  • Safety Standards
     
    60950
  • Dimensions LxWxH (in)
     
    2 x 1 x 0.47
  • Dimensions LxWxH (mm)
     
    50.8 x 25.4 x 11.8
  • Protections
     
    Over Current, Over Voltage, Short Circuit

ALL MODELS

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals Stock Check
PYB15-Q24-S3 9 ~ 36 15 3.3 4 -- Stock Check PYB15-Q24-S3
PYB15-Q24-S5 9 ~ 36 15 5 3 -- Stock Check PYB15-Q24-S5
PYB15-Q24-S12 9 ~ 36 15 12 1.25 -- Stock Check PYB15-Q24-S12
PYB15-Q24-S15 9 ~ 36 15 15 1 -- Stock Check PYB15-Q24-S15
PYB15-Q24-S24 9 ~ 36 15 24 0.625 -- Stock Check PYB15-Q24-S24
PYB15-Q24-D5 9 ~ 36 15 5/ -5 1.5/ -1.5 -- Stock Check PYB15-Q24-D5
PYB15-Q24-D12 9 ~ 36 15 12/ -12 0.625/ -0.625 -- Stock Check PYB15-Q24-D12
PYB15-Q24-D15 9 ~ 36 15 15/ -15 0.5/ -0.5 -- Stock Check PYB15-Q24-D15
PYB15-Q48-S3 18 ~ 75 15 3.3 4 UL/cUL, CE Stock Check PYB15-Q48-S3
PYB15-Q48-S5 18 ~ 75 15 5 3 UL/cUL Stock Check PYB15-Q48-S5
PYB15-Q48-S12 18 ~ 75 15 12 1.25 UL/cUL, CE Stock Check PYB15-Q48-S12
PYB15-Q48-S15 18 ~ 75 15 15 1 UL/cUL, CE Stock Check PYB15-Q48-S15
PYB15-Q48-D5 18 ~ 75 15 5/ -5 1.5/ -1.5 CE Stock Check PYB15-Q48-D5
PYB15-Q48-D12 18 ~ 75 15 12/ -12 0.625/ -0.625 CE Stock Check PYB15-Q48-D12
PYB15-Q48-D15 18 ~ 75 15 15/ -15 0.5/ -0.5 CE Stock Check PYB15-Q48-D15

NEWS AND RESOURCES