The PYB15 series is a high efficiency 15 W isolated dc-dc converter packaged in an industry standard 2”x1” footprint. Supporting a 4:1 input range, the series is ideal for battery-driven applications where charging and discharging conditions require an ultra-wide input range. All units also come standard with an operating temperature range of -40 to +85 °C, providing a rugged solution for use in harsh environments.
Model Number | Input Voltage (Vdc) | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals |
---|---|---|---|---|---|
PYB15-Q24-S3 | 9 ~ 36 | 15 | 3.3 | 4 | -- |
PYB15-Q24-S5 | 9 ~ 36 | 15 | 5 | 3 | -- |
PYB15-Q24-S12 | 9 ~ 36 | 15 | 12 | 1.25 | -- |
PYB15-Q24-S15 | 9 ~ 36 | 15 | 15 | 1 | -- |
PYB15-Q24-S24 | 9 ~ 36 | 15 | 24 | 0.625 | -- |
PYB15-Q24-D5 | 9 ~ 36 | 15 | 5/ -5 | 1.5/ -1.5 | -- |
PYB15-Q24-D12 | 9 ~ 36 | 15 | 12/ -12 | 0.625/ -0.625 | -- |
PYB15-Q24-D15 | 9 ~ 36 | 15 | 15/ -15 | 0.5/ -0.5 | -- |
PYB15-Q48-S3 | 18 ~ 75 | 15 | 3.3 | 4 | UL, CE |
PYB15-Q48-S12 | 18 ~ 75 | 15 | 12 | 1.25 | UL, CE |
PYB15-Q48-S15 | 18 ~ 75 | 15 | 15 | 1 | UL, CE |
PYB15-Q48-D5 | 18 ~ 75 | 15 | 5/ -5 | 1.5/ -1.5 | CE |
PYB15-Q48-D12 | 18 ~ 75 | 15 | 12/ -12 | 0.625/ -0.625 | CE |
PYB15-Q48-D15 | 18 ~ 75 | 15 | 15/ -15 | 0.5/ -0.5 | CE |