15 W, 4:1 Input Range, Single/Dual Regulated Output, 1,500 Vdc Isolation, Dc-Dc Converter
The PYB15-T series is a 15 W high efficiency isolated dc-dc converter housed in a compact chassis mount package designed for easy installation. Supporting a 4:1 input range, the series is ideal for battery-driven applications where charging and discharging conditions require an ultra-wide input range. All units also come standard with an operating temperature range of -40 to +85 °C, providing a rugged solution for use in harsh environments.
Model Number | Input Voltage (Vdc) | Power (W) | Output Voltage (Vdc) | Output Current (A) |
---|---|---|---|---|
PYB15-Q24-S3-T | 9 ~ 36 | 13.2 | 3.3 | 4 |
PYB15-Q24-S5-T | 9 ~ 36 | 15 | 5 | 3 |
PYB15-Q24-S12-T | 9 ~ 36 | 15 | 12 | 1.25 |
PYB15-Q24-S15-T | 9 ~ 36 | 15 | 15 | 1 |
PYB15-Q24-S24-T | 9 ~ 36 | 15 | 24 | 0.625 |
PYB15-Q24-D5-T | 9 ~ 36 | 15 | 5/ -5 | 1.5/ -1.5 |
PYB15-Q24-D12-T | 9 ~ 36 | 15 | 12/ -12 | 0.625/ -0.625 |
PYB15-Q24-D15-T | 9 ~ 36 | 15 | 15/ -15 | 0.5/ -0.5 |
PYB15-Q48-S3-T | 18 ~ 75 | 13.2 | 3.3 | 4 |
PYB15-Q48-S5-T | 18 ~ 75 | 15 | 5 | 3 |
PYB15-Q48-S12-T | 18 ~ 75 | 15 | 12 | 1.25 |
PYB15-Q48-S15-T | 18 ~ 75 | 15 | 15 | 1 |
PYB15-Q48-D5-T | 18 ~ 75 | 15 | 5/ -5 | 1.5/ -1.5 |
PYB15-Q48-D12-T | 18 ~ 75 | 15 | 12/ -12 | 0.625/ -0.625 |
PYB15-Q48-D15-T | 18 ~ 75 | 15 | 15/ -15 | 0.5/ -0.5 |