PYB15-T Series
PYB15-T with Heatsink

Overview

Specifications

  • Regulation
     
    Yes
  • Package Type
     
    Chassis Mount
  • Isolation (Vdc)
     
    1500
  • Dimensions LxWxH (in)
     
    2.99 x 1.24 x 0.835
  • Dimensions LxWxH (mm)
     
    76 x 31.5 x 21.2
  • Protections
     
    Over Current, Over Voltage, Short Circuit

Options

  • Heatsink

ALL MODELS

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals Stock Check
PYB15-Q24-S3-T 9 ~ 36 13.2 3.3 4 -- Stock Check PYB15-Q24-S3-T
PYB15-Q24-S5-T 9 ~ 36 15 5 3 -- Stock Check PYB15-Q24-S5-T
PYB15-Q24-S12-T 9 ~ 36 15 12 1.25 -- Stock Check PYB15-Q24-S12-T
PYB15-Q24-S15-T 9 ~ 36 15 15 1 -- Stock Check PYB15-Q24-S15-T
PYB15-Q24-S24-T 9 ~ 36 15 24 0.625 -- Stock Check PYB15-Q24-S24-T
PYB15-Q24-D5-T 9 ~ 36 15 5/ -5 1.5/ -1.5 -- Stock Check PYB15-Q24-D5-T
PYB15-Q24-D12-T 9 ~ 36 15 12/ -12 0.625/ -0.625 -- Stock Check PYB15-Q24-D12-T
PYB15-Q24-D15-T 9 ~ 36 15 15/ -15 0.5/ -0.5 -- Stock Check PYB15-Q24-D15-T
PYB15-Q48-S3-T 18 ~ 75 13.2 3.3 4 CE Stock Check PYB15-Q48-S3-T
PYB15-Q48-S5-T 18 ~ 75 15 5 3 CE Stock Check PYB15-Q48-S5-T
PYB15-Q48-S12-T 18 ~ 75 15 12 1.25 CE Stock Check PYB15-Q48-S12-T
PYB15-Q48-S15-T 18 ~ 75 15 15 1 CE Stock Check PYB15-Q48-S15-T
PYB15-Q48-D5-T 18 ~ 75 15 5/ -5 1.5/ -1.5 CE Stock Check PYB15-Q48-D5-T
PYB15-Q48-D12-T 18 ~ 75 15 12/ -12 0.625/ -0.625 CE Stock Check PYB15-Q48-D12-T
PYB15-Q48-D15-T 18 ~ 75 15 15/ -15 0.5/ -0.5 CE Stock Check PYB15-Q48-D15-T

NEWS AND RESOURCES