Recommended Replacement
Datasheet
Model Number | Input Voltage (Vdc) | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals |
---|---|---|---|---|---|
PYB15-Q24-S3-T | 9 ~ 36 | 13.2 | 3.3 | 4 | -- |
PYB15-Q24-S5-T | 9 ~ 36 | 15 | 5 | 3 | -- |
PYB15-Q24-S12-T | 9 ~ 36 | 15 | 12 | 1.25 | -- |
PYB15-Q24-S15-T | 9 ~ 36 | 15 | 15 | 1 | -- |
PYB15-Q24-S24-T | 9 ~ 36 | 15 | 24 | 0.625 | -- |
PYB15-Q24-D5-T | 9 ~ 36 | 15 | 5/ -5 | 1.5/ -1.5 | -- |
PYB15-Q24-D12-T | 9 ~ 36 | 15 | 12/ -12 | 0.625/ -0.625 | -- |
PYB15-Q24-D15-T | 9 ~ 36 | 15 | 15/ -15 | 0.5/ -0.5 | -- |
PYB15-Q48-S3-T | 18 ~ 75 | 13.2 | 3.3 | 4 | CE |
PYB15-Q48-S5-T | 18 ~ 75 | 15 | 5 | 3 | CE |
PYB15-Q48-S12-T | 18 ~ 75 | 15 | 12 | 1.25 | CE |
PYB15-Q48-S15-T | 18 ~ 75 | 15 | 15 | 1 | CE |
PYB15-Q48-D5-T | 18 ~ 75 | 15 | 5/ -5 | 1.5/ -1.5 | CE |
PYB15-Q48-D12-T | 18 ~ 75 | 15 | 12/ -12 | 0.625/ -0.625 | CE |
PYB15-Q48-D15-T | 18 ~ 75 | 15 | 15/ -15 | 0.5/ -0.5 | CE |