Chassis Mount Isolated Dc-Dc Converter
The PYB15-U series is a high efficiency 15 W isolated dc-dc converter housed in a compact chassis mount package designed for easy installation. Supporting a 4:1 input range, the series is ideal for battery-driven applications where charging and discharging conditions require an ultra-wide input range. All units also come standard with an operating temperature range of -40 to +85 °C, providing a rugged solution for use in harsh environments.
Model Number | Input Voltage (Vdc) | Power (W) | Output Voltage (Vdc) | Output Current (A) |
---|---|---|---|---|
PYB15-Q24-S3-U | 9 ~ 36 | 15 | 3.3 | 4 |
PYB15-Q24-S5-U | 9 ~ 36 | 15 | 5 | 3 |
PYB15-Q24-S12-U | 9 ~ 36 | 15 | 12 | 1.25 |
PYB15-Q24-S15-U | 9 ~ 36 | 15 | 15 | 1 |
PYB15-Q24-S24-U | 9 ~ 36 | 15 | 24 | 0.625 |
PYB15-Q24-D5-U | 9 ~ 36 | 15 | 5/ -5 | 1.5/ -1.5 |
PYB15-Q24-D12-U | 9 ~ 36 | 15 | 12/ -12 | 0.625/ -0.625 |
PYB15-Q24-D15-U | 9 ~ 36 | 15 | 15/ -15 | 0.5/ -0.5 |
PYB15-Q48-S3-U | 18 ~ 75 | 15 | 3.3 | 4 |
PYB15-Q48-S5-U | 18 ~ 75 | 15 | 5 | 3 |
PYB15-Q48-S12-U | 18 ~ 75 | 15 | 12 | 1.25 |
PYB15-Q48-S15-U | 18 ~ 75 | 15 | 15 | 1 |
PYB15-Q48-D5-U | 18 ~ 75 | 15 | 5/ -5 | 1.5/ -1.5 |
PYB15-Q48-D12-U | 18 ~ 75 | 15 | 12/ -12 | 0.625/ -0.625 |
PYB15-Q48-D15-U | 18 ~ 75 | 15 | 15/ -15 | 0.5/ -0.5 |