Discontinued

PYB15-U Series

Chassis Mount Isolated Dc-Dc Converter

This product has been discontinued. If you have any questions or concerns, please contact our sales team.

Recommended Replacement

Datasheet


PYB15-U Series
PYB15-U with Heatsink

Overview

Specifications

  • Regulation
     
    Yes
  • Package Type
     
    Chassis Mount
  • Isolation (Vdc)
     
    1500
  • Dimensions LxWxH (in)
     
    2.06 x 2.09 x 0.75
  • Dimensions LxWxH (mm)
     
    52.3 x 53 x 19.1
  • Protections
     
    Over Current, Over Voltage, Short Circuit

Options

  • Heatsink

ALL MODELS

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals Stock Check
PYB15-Q24-S3-U 9 ~ 36 15 3.3 4 -- Stock Check PYB15-Q24-S3-U
PYB15-Q24-S5-U 9 ~ 36 15 5 3 -- Stock Check PYB15-Q24-S5-U
PYB15-Q24-S12-U 9 ~ 36 15 12 1.25 -- Stock Check PYB15-Q24-S12-U
PYB15-Q24-S15-U 9 ~ 36 15 15 1 -- Stock Check PYB15-Q24-S15-U
PYB15-Q24-S24-U 9 ~ 36 15 24 0.625 -- Stock Check PYB15-Q24-S24-U
PYB15-Q24-D5-U 9 ~ 36 15 5/ -5 1.5/ -1.5 -- Stock Check PYB15-Q24-D5-U
PYB15-Q24-D12-U 9 ~ 36 15 12/ -12 0.625/ -0.625 -- Stock Check PYB15-Q24-D12-U
PYB15-Q24-D15-U 9 ~ 36 15 15/ -15 0.5/ -0.5 -- Stock Check PYB15-Q24-D15-U
PYB15-Q48-S3-U 18 ~ 75 15 3.3 4 CE Stock Check PYB15-Q48-S3-U
PYB15-Q48-S5-U 18 ~ 75 15 5 3 CE Stock Check PYB15-Q48-S5-U
PYB15-Q48-S12-U 18 ~ 75 15 12 1.25 CE Stock Check PYB15-Q48-S12-U
PYB15-Q48-S15-U 18 ~ 75 15 15 1 CE Stock Check PYB15-Q48-S15-U
PYB15-Q48-D5-U 18 ~ 75 15 5/ -5 1.5/ -1.5 CE Stock Check PYB15-Q48-D5-U
PYB15-Q48-D12-U 18 ~ 75 15 12/ -12 0.625/ -0.625 CE Stock Check PYB15-Q48-D12-U
PYB15-Q48-D15-U 18 ~ 75 15 15/ -15 0.5/ -0.5 CE Stock Check PYB15-Q48-D15-U

NEWS AND RESOURCES