Recommended Replacement
Datasheet
Model Number | Input Voltage (Vdc) | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals |
---|---|---|---|---|---|
PYB20-Q24-S3-DIN | 9 ~ 36 | 16.5 | 3.3 | 5 | -- |
PYB20-Q24-S5-DIN | 9 ~ 36 | 20 | 5 | 4 | -- |
PYB20-Q24-S12-DIN | 9 ~ 36 | 20 | 12 | 1.67 | -- |
PYB20-Q24-S15-DIN | 9 ~ 36 | 20 | 15 | 1.33 | -- |
PYB20-Q24-S24-DIN | 9 ~ 36 | 20 | 24 | 0.83 | -- |
PYB20-Q24-D5-DIN | 9 ~ 36 | 20 | 5/ -5 | 2/ -2 | -- |
PYB20-Q24-D12-DIN | 9 ~ 36 | 20 | 12/ -12 | 0.83/ -0.83 | -- |
PYB20-Q24-D15-DIN | 9 ~ 36 | 20 | 15/ -15 | 0.67/ -0.67 | -- |
PYB20-Q48-S3-DIN | 18 ~ 75 | 16.5 | 3.3 | 5 | CE |
PYB20-Q48-S5-DIN | 18 ~ 75 | 20 | 5 | 4 | CE |
PYB20-Q48-S12-DIN | 18 ~ 75 | 20 | 12 | 1.67 | CE |
PYB20-Q48-S15-DIN | 18 ~ 75 | 20 | 15 | 1.33 | CE |
PYB20-Q48-S24-DIN | 18 ~ 75 | 20 | 24 | 0.83 | CE |
PYB20-Q48-D5-DIN | 18 ~ 75 | 20 | 5/ -5 | 2/ -2 | CE |
PYB20-Q48-D12-DIN | 18 ~ 75 | 20 | 12/ -12 | 0.83/ -0.83 | CE |
PYB20-Q48-D15-DIN | 18 ~ 75 | 20 | 15/ -15 | 0.67/ -0.67 | CE |