Recommended Replacement
Datasheet
Model Number | Input Voltage (Vdc) | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals |
---|---|---|---|---|---|
PYB20-Q24-S3 | 9 ~ 36 | 20 | 3.3 | 5 | -- |
PYB20-Q24-S5 | 9 ~ 36 | 20 | 5 | 4 | -- |
PYB20-Q24-S12 | 9 ~ 36 | 20 | 12 | 1.67 | -- |
PYB20-Q24-S15 | 9 ~ 36 | 20 | 15 | 1.33 | -- |
PYB20-Q24-S24 | 9 ~ 36 | 20 | 24 | 0.83 | -- |
PYB20-Q24-D5 | 9 ~ 36 | 20 | 5/ -5 | 2/ 2 | -- |
PYB20-Q24-D12 | 9 ~ 36 | 20 | 12/ -12 | 0.83/ 0.83 | -- |
PYB20-Q24-D15 | 9 ~ 36 | 20 | 15/ -15 | 0.67/ 0.67 | -- |
PYB20-Q48-S3 | 18 ~ 75 | 20 | 3.3 | 5 | UL/cUL, CE |
PYB20-Q48-S5 | 18 ~ 75 | 20 | 5 | 4 | UL/cUL, CE |
PYB20-Q48-S12 | 18 ~ 75 | 20 | 12 | 1.67 | UL/cUL, CE |
PYB20-Q48-S15 | 18 ~ 75 | 20 | 15 | 1.33 | UL/cUL, CE |
PYB20-Q48-S24 | 18 ~ 75 | 20 | 24 | 0.83 | UL/cUL, CE |
PYB20-Q48-D5 | 18 ~ 75 | 20 | 5/ -5 | 2/ 2 | CE |
PYB20-Q48-D12 | 18 ~ 75 | 20 | 12/ -12 | 0.83/ 0.83 | CE |
PYB20-Q48-D15 | 18 ~ 75 | 20 | 15/ -15 | 0.67/ 0.67 | CE |