PYB20-U Series
PYB20-U with Heatsink

Overview

Specifications

  • Regulation
     
    Yes
  • Package Type
     
    Chassis Mount
  • Isolation (Vdc)
     
    1500
  • Safety Standards
     
    62368
  • Dimensions LxWxH (in)
     
    2.06 x 2.09 x 0.75
  • Dimensions LxWxH (mm)
     
    52.3 x 53 x 19.1
  • Protections
     
    Over Current, Over Voltage, Short Circuit

Options

  • Heatsink

ALL MODELS

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals Stock Check
PYB20-Q24-S3-U 9 ~ 36 20 3.3 5 -- Stock Check PYB20-Q24-S3-U
PYB20-Q24-S5-U 9 ~ 36 20 5 4 -- Stock Check PYB20-Q24-S5-U
PYB20-Q24-S12-U 9 ~ 36 20 12 1.667 -- Stock Check PYB20-Q24-S12-U
PYB20-Q24-S15-U 9 ~ 36 20 15 1.333 -- Stock Check PYB20-Q24-S15-U
PYB20-Q24-S24-U 9 ~ 36 20 24 0.834 -- Stock Check PYB20-Q24-S24-U
PYB20-Q24-D5-U 9 ~ 36 20 5/ -5 2/ -2 -- Stock Check PYB20-Q24-D5-U
PYB20-Q24-D12-U 9 ~ 36 20 12/ -12 0.834/ -0.834 -- Stock Check PYB20-Q24-D12-U
PYB20-Q24-D15-U 9 ~ 36 20 15/ -15 0.667/ -0.667 -- Stock Check PYB20-Q24-D15-U
PYB20-Q48-S3-U 18 ~ 75 20 3.3 5 CE Stock Check PYB20-Q48-S3-U
PYB20-Q48-S5-U 18 ~ 75 20 5 4 CE Stock Check PYB20-Q48-S5-U
PYB20-Q48-S12-U 18 ~ 75 20 12 1.667 CE Stock Check PYB20-Q48-S12-U
PYB20-Q48-S15-U 18 ~ 75 20 15 1.333 CE Stock Check PYB20-Q48-S15-U
PYB20-Q48-S24-U 18 ~ 75 20 24 0.834 CE Stock Check PYB20-Q48-S24-U
PYB20-Q48-D5-U 18 ~ 75 20 5/ -5 2/ -2 CE Stock Check PYB20-Q48-D5-U
PYB20-Q48-D12-U 18 ~ 75 20 12/ -12 0.834/ -0.834 CE Stock Check PYB20-Q48-D12-U
PYB20-Q48-D15-U 18 ~ 75 20 15/ -15 0.667/ -0.667 CE Stock Check PYB20-Q48-D15-U

NEWS AND RESOURCES