PYB30 Series

2" x 1.6" DIP Isolated Dc-Dc Converter

Overview

  • 30 W
  • 4:1 input range
  • Single/dual/triple regulated outputs
  • Industry standard 2" x 1.6" package
  • Six-sided shielded case
  • Remote on/off control
  • Output trim
  • -40 to +85°C temperature range
  • Efficiency up to 90%

Safety & Compliance

Documents

Description

The PYB30 series is a 30 W high efficiency isolated dc-dc converter packaged in an industry standard 2”x1.6” footprint. Supporting a 4:1 input range, the series is ideal for battery-driven applications where charging and discharging conditions require an ultra-wide input range. All units also come standard with an operating temperature range of -40 to +85 °C, providing a rugged solution for use in harsh environments.

Specifications

  • Regulation
     
    Yes
  • Package Type
     
    DIP
  • Isolation (Vdc)
     
    1500
  • Dimensions LxWxH (in)
     
    2 x 1.6 x 0.47
  • Dimensions LxWxH (mm)
     
    50.8 x 40.6 x 11.8

ALL MODELS

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) 3D Model PCB Footprint Stock Check RFQ
PYB30-Q24-T512 9 ~ 36 30 5/ 12/ -12 3/ 0.625/ -0.625 3D Model PCB Footprint Stock Check PYB30-Q24-T512 Request a Quote
PYB30-Q48-T512 18 ~ 75 30 5/ 12/ -12 3/ 0.625/ -0.625 3D Model PCB Footprint Stock Check PYB30-Q48-T512 Request a Quote